summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAravind Batni2016-11-15 08:24:30 -0600
committerAravind Batni2016-11-15 08:24:30 -0600
commit4fc4b9d27c723e386a40648d0060fe8014b253c3 (patch)
tree6c313c992d5985e953d249e49d50920edc0f7a6d
parent0f3a42c650d8537cbbf01bcd980dce4dc18e8d05 (diff)
downloadpa-lld-4fc4b9d27c723e386a40648d0060fe8014b253c3.tar.gz
pa-lld-4fc4b9d27c723e386a40648d0060fe8014b253c3.tar.xz
pa-lld-4fc4b9d27c723e386a40648d0060fe8014b253c3.zip
fixed the issue of treating offset as a base during Pa_addCustomLut1 API
Signed-off-by: Aravind Batni <aravindbr@ti.com>
-rw-r--r--docs/ReleaseNotes_PA_LLD.docbin713728 -> 715264 bytes
-rw-r--r--docs/ReleaseNotes_PA_LLD.pdfbin929891 -> 935876 bytes
-rw-r--r--src/v1/pa.c2
3 files changed, 1 insertions, 1 deletions
diff --git a/docs/ReleaseNotes_PA_LLD.doc b/docs/ReleaseNotes_PA_LLD.doc
index 48d89a1..ce5c8b4 100644
--- a/docs/ReleaseNotes_PA_LLD.doc
+++ b/docs/ReleaseNotes_PA_LLD.doc
Binary files differ
diff --git a/docs/ReleaseNotes_PA_LLD.pdf b/docs/ReleaseNotes_PA_LLD.pdf
index b17e0ee..71a3c57 100644
--- a/docs/ReleaseNotes_PA_LLD.pdf
+++ b/docs/ReleaseNotes_PA_LLD.pdf
Binary files differ
diff --git a/src/v1/pa.c b/src/v1/pa.c
index e58645e..89c49c8 100644
--- a/src/v1/pa.c
+++ b/src/v1/pa.c
@@ -6342,7 +6342,7 @@ Pa_addCustomLut1_send_cmd:
6342 /* Add the status and pdsp NUM */ 6342 /* Add the status and pdsp NUM */
6343 l3Entry.hdr.status = PA_TBL_STAT_PENDING_SUBS_REPLY; 6343 l3Entry.hdr.status = PA_TBL_STAT_PENDING_SUBS_REPLY;
6344 if (prevLink != NULL) 6344 if (prevLink != NULL)
6345 l3Entry.pHandle = (paLnkHandle_t)pa_CONV_BASE_TO_OFFSET(paLObj.cfg.instPoolBaseAddr, prevLink); 6345 l3Entry.pHandle = (paLnkHandle_t) prevLink;
6346 l3Entry.hdr.type = PA_TABLE_ENTRY_TYPE_L3; 6346 l3Entry.hdr.type = PA_TABLE_ENTRY_TYPE_L3;
6347 l3Entry.hdr.subType = PA_TABLE_ENTRY_SUBYTPE_CUSTOM; 6347 l3Entry.hdr.subType = PA_TABLE_ENTRY_SUBYTPE_CUSTOM;
6348 l3Entry.hdr.tableIdx = i; 6348 l3Entry.hdr.tableIdx = i;