summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAravind Batni2018-11-08 17:07:35 -0600
committerAravind Batni2018-11-08 17:07:35 -0600
commitcce213912e794ad249cf6409ff635c58fed6b4d5 (patch)
tree98e772df222db42d1a66e91b617c267887df69d0
parent5d50ae6ba0923d999d1aba6a4ec8eaedfd149fdf (diff)
parent7bb964e2996e060626d719fd62ef776ace6d3dc7 (diff)
downloadpa-lld-cce213912e794ad249cf6409ff635c58fed6b4d5.tar.gz
pa-lld-cce213912e794ad249cf6409ff635c58fed6b4d5.tar.xz
pa-lld-cce213912e794ad249cf6409ff635c58fed6b4d5.zip
Merge pull request #13 in PROCESSOR-SDK/pa-lld from review-PRSDK-4732 to master
* commit '7bb964e2996e060626d719fd62ef776ace6d3dc7': PRSDK-4732: Increase wait time for ACL filtering with Rescore tests
-rw-r--r--test/PAUnitTest/src/tests/test15.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/test/PAUnitTest/src/tests/test15.c b/test/PAUnitTest/src/tests/test15.c
index df18fd7..1704a91 100644
--- a/test/PAUnitTest/src/tests/test15.c
+++ b/test/PAUnitTest/src/tests/test15.c
@@ -1245,7 +1245,7 @@ void paTestACLRescore (UArg a0, UArg a1)
1245 T15_NUM_LOCAL_OUTER_ACL_HANDLES); 1245 T15_NUM_LOCAL_OUTER_ACL_HANDLES);
1246 1246
1247 /* Give some delay for all packets to pass through the system */ 1247 /* Give some delay for all packets to pass through the system */
1248 utilCycleDelay (10000); 1248 utilCycleDelay (100000);
1249 if (t15RxPkts (&t15Encap, 1)) 1249 if (t15RxPkts (&t15Encap, 1))
1250 t15Cleanup (&t15Encap, PA_TEST_FAILED); 1250 t15Cleanup (&t15Encap, PA_TEST_FAILED);
1251 1251
@@ -1289,7 +1289,7 @@ void paTestACLRescore (UArg a0, UArg a1)
1289 T15_NUM_LOCAL_INNER_ACL_HANDLES); 1289 T15_NUM_LOCAL_INNER_ACL_HANDLES);
1290 1290
1291 /* Give some delay for all packets to pass through the system */ 1291 /* Give some delay for all packets to pass through the system */
1292 utilCycleDelay (10000); 1292 utilCycleDelay (100000);
1293 if (t15RxPkts (&t15Encap, 0)) 1293 if (t15RxPkts (&t15Encap, 0))
1294 t15Cleanup (&t15Encap, PA_TEST_FAILED); 1294 t15Cleanup (&t15Encap, PA_TEST_FAILED);
1295 1295