summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAravind Batni2017-03-10 13:54:43 -0600
committerAravind Batni2017-03-10 13:54:43 -0600
commit5fef109f4ce43c6bc45000f2e609321d262165b2 (patch)
treed5e0805821e880b90ee538d4ef937b5e427ad838 /paver.h
parent1d0615efd6e7c05da197e831f7086532a7e7d060 (diff)
parent65a95681f22c61a385d42c7cb5866c73a4a9822b (diff)
downloadpa-lld-5fef109f4ce43c6bc45000f2e609321d262165b2.tar.gz
pa-lld-5fef109f4ce43c6bc45000f2e609321d262165b2.tar.xz
pa-lld-5fef109f4ce43c6bc45000f2e609321d262165b2.zip
Merge pull request #5 in PROCESSOR-SDK/pa-lld from docs_update to masterDEV.PA_LLD.03.00.02.03
* commit '65a95681f22c61a385d42c7cb5866c73a4a9822b': documentation update for the release 3.0.2.3
Diffstat (limited to 'paver.h')
-rw-r--r--paver.h4
1 files changed, 2 insertions, 2 deletions
diff --git a/paver.h b/paver.h
index afddb32..5c33fb0 100644
--- a/paver.h
+++ b/paver.h
@@ -51,13 +51,13 @@ extern "C" {
51 * format: 51 * format:
52 * 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD) 52 * 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD)
53 */ 53 */
54#define PA_LLD_VERSION_ID (0x03000202) 54#define PA_LLD_VERSION_ID (0x03000203)
55 55
56/** 56/**
57 * @brief This is the version string which describes the PA LLD along with the 57 * @brief This is the version string which describes the PA LLD along with the
58 * date and build information. 58 * date and build information.
59 */ 59 */
60#define PA_LLD_VERSION_STR "PA LLD Revision: 03.00.02.02" 60#define PA_LLD_VERSION_STR "PA LLD Revision: 03.00.02.03"
61 61
62 62
63#ifdef __cplusplus 63#ifdef __cplusplus