diff options
-rw-r--r-- | src/v0/pa.c | 2 | ||||
-rw-r--r-- | src/v1/pa.c | 6 |
2 files changed, 5 insertions, 3 deletions
diff --git a/src/v0/pa.c b/src/v0/pa.c index c94bbd6..021d410 100644 --- a/src/v0/pa.c +++ b/src/v0/pa.c | |||
@@ -2979,7 +2979,7 @@ paReturn_t Pa_addIp2 (Pa_Handle iHandle, | |||
2979 | if (params->validBitMap & pa_PARAM_VALID_CTRLBITMAP) { | 2979 | if (params->validBitMap & pa_PARAM_VALID_CTRLBITMAP) { |
2980 | /* Check if replace command is set */ | 2980 | /* Check if replace command is set */ |
2981 | if (params->ctrlBitMap & pa_PARAM_CTRL_REPLACE) { | 2981 | if (params->ctrlBitMap & pa_PARAM_CTRL_REPLACE) { |
2982 | paL3Entry_t *l3EntryRep = (paL3Entry_t *) *retHandle; | 2982 | paL3Entry_t *l3EntryRep = (paL3Entry_t *) pa_CONV_OFFSET_TO_BASE(paLObj.cfg.instPoolBaseAddr, *retHandle); |
2983 | /* If the replace index entry provided is not active, | 2983 | /* If the replace index entry provided is not active, |
2984 | * flag the error to application | 2984 | * flag the error to application |
2985 | * Also, The replace index requested can not be | 2985 | * Also, The replace index requested can not be |
diff --git a/src/v1/pa.c b/src/v1/pa.c index 89c49c8..2bb3015 100644 --- a/src/v1/pa.c +++ b/src/v1/pa.c | |||
@@ -2830,7 +2830,7 @@ paReturn_t Pa_getLUT1Info ( Pa_Handle iHandle, | |||
2830 | paHandleL2L3_t l2l3handle, | 2830 | paHandleL2L3_t l2l3handle, |
2831 | paLUT1Info_t *lut1Info) | 2831 | paLUT1Info_t *lut1Info) |
2832 | { | 2832 | { |
2833 | paL2L3Header_t *hdr = (paL2L3Header_t *) l2l3handle; /* L2L3 header, Must be first entry */ | 2833 | paL2L3Header_t *hdr = (paL2L3Header_t *) pa_CONV_OFFSET_TO_BASE(paLObj.cfg.instPoolBaseAddr,l2l3handle); /* L2L3 header, Must be first entry */ |
2834 | paReturn_t ret = pa_OK; | 2834 | paReturn_t ret = pa_OK; |
2835 | 2835 | ||
2836 | /* To get pass warnings of un-used variables */ | 2836 | /* To get pass warnings of un-used variables */ |
@@ -5210,7 +5210,9 @@ paReturn_t Pa_addAcl (Pa_Handle iHandle, | |||
5210 | } | 5210 | } |
5211 | 5211 | ||
5212 | /* Insert the entry to the Link List */ | 5212 | /* Insert the entry to the Link List */ |
5213 | ret1 = pa_insert_entry(listElemTable, paInst->nAcl, listInfoTable, insertMode, nextEntry, i, &priority, *retHandle); | 5213 | ret1 = pa_insert_entry(listElemTable, paInst->nAcl, listInfoTable, insertMode, |
5214 | (paHandleAcl_t) (nextEntry?pa_CONV_BASE_TO_OFFSET(paLObj.cfg.instPoolBaseAddr,nextEntry):0), | ||
5215 | i, &priority, *retHandle); | ||
5214 | 5216 | ||
5215 | if (ret1 != pa_OK) { | 5217 | if (ret1 != pa_OK) { |
5216 | ret = ret1; | 5218 | ret = ret1; |