summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/classify1_0_bin.c')
-rw-r--r--fw/classify1_0_bin.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/classify1_0_bin.c b/fw/classify1_0_bin.c
index 8e0e8f7..f6adfe2 100644
--- a/fw/classify1_0_bin.c
+++ b/fw/classify1_0_bin.c
@@ -72,7 +72,7 @@
72const uint32_t c1_0[] = { 72const uint32_t c1_0[] = {
73 0x21008a00, 73 0x21008a00,
74 0xbabe0001, 74 0xbabe0001,
75 0x03000201, 75 0x03000202,
76 0x24505084, 76 0x24505084,
77 0x108484c4, 77 0x108484c4,
78 0x10e4e4e5, 78 0x10e4e4e5,
@@ -222,7 +222,7 @@ const uint32_t c1_0[] = {
222 0x2eff819d, 222 0x2eff819d,
223 0x2eff819c, 223 0x2eff819c,
224 0x9100171d, 224 0x9100171d,
225 0x24020182, 225 0x24020282,
226 0x240300c2, 226 0x240300c2,
227 0x81043782, 227 0x81043782,
228 0xc909ff06, 228 0xc909ff06,