diff options
Diffstat (limited to 'fw/v0/classify1.p')
-rw-r--r-- | fw/v0/classify1.p | 28 |
1 files changed, 16 insertions, 12 deletions
diff --git a/fw/v0/classify1.p b/fw/v0/classify1.p index 0cd8e2a..e6d0e2f 100644 --- a/fw/v0/classify1.p +++ b/fw/v0/classify1.p | |||
@@ -238,7 +238,7 @@ l_mainLoop00_ipReassem_4: | |||
238 | 238 | ||
239 | // clear command flag | 239 | // clear command flag |
240 | mov r1, 0 | 240 | mov r1, 0 |
241 | sbco r1, FIRMWARE_MBOX, FIRMWARE_CMD_IP_REASSEM_CFG_OFFSET, 4 | 241 | sbco r1, FIRMWARE_MBOX, FIRMWARE_CMD_IP_REASSEM_CFG_OFFSET, 4 |
242 | 242 | ||
243 | #endif | 243 | #endif |
244 | // pass through | 244 | // pass through |
@@ -248,7 +248,7 @@ l_mainLoop001: | |||
248 | // Look for command (FIRMWARE_CMD_PKT_CTRL_CFG only) | 248 | // Look for command (FIRMWARE_CMD_PKT_CTRL_CFG only) |
249 | qbbc l_mainLoop002, s_flags.info.tStatus_Command3 | 249 | qbbc l_mainLoop002, s_flags.info.tStatus_Command3 |
250 | // Process Packet Verification Configuration Update | 250 | // Process Packet Verification Configuration Update |
251 | lbco r1, FIRMWARE_MBOX, FIRMWARE_CMD_PKT_CTRL_CFG_OFFSET, 4 | 251 | lbco r1, FIRMWARE_MBOX, FIRMWARE_CMD_PKT_CTRL_CFG_OFFSET, 4 |
252 | 252 | ||
253 | // Clear the valid bit fields | 253 | // Clear the valid bit fields |
254 | not r1.b2, r1.b1 | 254 | not r1.b2, r1.b1 |
@@ -263,7 +263,7 @@ l_mainLoop001: | |||
263 | 263 | ||
264 | // clear the command flag | 264 | // clear the command flag |
265 | mov r1, 0 | 265 | mov r1, 0 |
266 | sbco r1, FIRMWARE_MBOX, FIRMWARE_CMD_PKT_CTRL_CFG_OFFSET, 4 | 266 | sbco r1, FIRMWARE_MBOX, FIRMWARE_CMD_PKT_CTRL_CFG_OFFSET, 4 |
267 | 267 | ||
268 | // pass through | 268 | // pass through |
269 | 269 | ||
@@ -347,14 +347,16 @@ l_mainLoop3: | |||
347 | l_mainLoop4: | 347 | l_mainLoop4: |
348 | // write to the status register | 348 | // write to the status register |
349 | set s_statsFlags.event.t_nInvalidState | 349 | set s_statsFlags.event.t_nInvalidState |
350 | 350 | // Discard the packet held that caused invalid state | |
351 | 351 | mov s_cdeCmdPkt.operation, CDE_CMD_HPKT_DISCARD | |
352 | xout XID_CDECTRL, s_cdeCmdPkt, SIZE(s_cdeCmdPkt) | ||
352 | 353 | ||
353 | // if ( (pendingConfig == FALSE) && (newPacket == TRUE) ) then parse | 354 | // if ( (pendingConfig == FALSE) && (newPacket == TRUE) ) then parse |
354 | l_mainLoop5: | 355 | l_mainLoop5: |
355 | qbbs fci_mainLoop6, s_runCxt.flags.t_pendingConfig | 356 | qbbs fci_mainLoop6, s_runCxt.flags.t_pendingConfig |
357 | qbbs fci_mainLoop6, s_runCxt.flags.t_fakeLookup | ||
356 | qbbs f_c1Parse, s_flags.info.tStatus_CDENewPacket | 358 | qbbs f_c1Parse, s_flags.info.tStatus_CDENewPacket |
357 | 359 | ||
358 | // if ( (pendingConfig == TRUE) && (Lut1Busy == FALSE) ) then complete modify | 360 | // if ( (pendingConfig == TRUE) && (Lut1Busy == FALSE) ) then complete modify |
359 | fci_mainLoop6: | 361 | fci_mainLoop6: |
360 | qbbc fci_mainLoop7, s_runCxt.flags.t_pendingConfig | 362 | qbbc fci_mainLoop7, s_runCxt.flags.t_pendingConfig |
@@ -536,7 +538,7 @@ l_c1ForwardHeldPacketMatch0: | |||
536 | .using cdeScope | 538 | .using cdeScope |
537 | .using pktScope | 539 | .using pktScope |
538 | .using usrStatsFifoScope | 540 | .using usrStatsFifoScope |
539 | 541 | ||
540 | f_stdHeldPktForward: | 542 | f_stdHeldPktForward: |
541 | // Record the effective packet size for user statistics update | 543 | // Record the effective packet size for user statistics update |
542 | // It will casue 3 cycles for all forwarding packets regardless of statistics update or not | 544 | // It will casue 3 cycles for all forwarding packets regardless of statistics update or not |
@@ -755,7 +757,7 @@ l_stdHeldPktForward1_no_priority: | |||
755 | qbeq l_stdHeldPktForward9, s_matchRxCmdHdr.cmd, PA_RX_CMD_CMDSET_USR_STATS | 757 | qbeq l_stdHeldPktForward9, s_matchRxCmdHdr.cmd, PA_RX_CMD_CMDSET_USR_STATS |
756 | qbbs l_stdHeldPktForward2, s_matchForward_host.ctrlBitMap.t_pa_multiroute | 758 | qbbs l_stdHeldPktForward2, s_matchForward_host.ctrlBitMap.t_pa_multiroute |
757 | l_stdHeldPktForward_normal_host_route: | 759 | l_stdHeldPktForward_normal_host_route: |
758 | // Normal host route: no special operation is required | 760 | // Normal host route: no special operation is required |
759 | // Send the packet on its way | 761 | // Send the packet on its way |
760 | ldi r4, CDE_CMD_HPKT_RELEASE | ((CDE_FLG_SET_THREADID | CDE_FLG_SET_FLOWID | CDE_FLG_SET_DESTQUEUE | CDE_FLG_SET_PSINFO) << 8) | 762 | ldi r4, CDE_CMD_HPKT_RELEASE | ((CDE_FLG_SET_THREADID | CDE_FLG_SET_FLOWID | CDE_FLG_SET_DESTQUEUE | CDE_FLG_SET_PSINFO) << 8) |
761 | mov s_cdeCmdPkt.threadId, PA_DEST_CDMA | 763 | mov s_cdeCmdPkt.threadId, PA_DEST_CDMA |
@@ -1536,9 +1538,9 @@ f_c1Parse: | |||
1536 | 1538 | ||
1537 | set s_statsFlags.event.t_nPackets | 1539 | set s_statsFlags.event.t_nPackets |
1538 | 1540 | ||
1539 | lbco r1, FIRMWARE_MBOX, 0, 4 | 1541 | lbco r1, FIRMWARE_MBOX, 0, 4 |
1540 | add r1, r1, 1 | 1542 | add r1, r1, 1 |
1541 | sbco r1, FIRMWARE_MBOX, 0, 4 | 1543 | sbco r1, FIRMWARE_MBOX, 0, 4 |
1542 | 1544 | ||
1543 | // Read the descriptor | 1545 | // Read the descriptor |
1544 | xin XID_CDEDATA, s_pktDescr, SIZE(s_pktDescr) | 1546 | xin XID_CDEDATA, s_pktDescr, SIZE(s_pktDescr) |
@@ -1978,6 +1980,8 @@ l_c1Parse19: | |||
1978 | mov s_cdeCmdPkt.operation, CDE_CMD_PACKET_ADVANCE | 1980 | mov s_cdeCmdPkt.operation, CDE_CMD_PACKET_ADVANCE |
1979 | mov s_cdeCmdPkt.optionsFlag, CDE_FLG_HOLD_PACKET | 1981 | mov s_cdeCmdPkt.optionsFlag, CDE_FLG_HOLD_PACKET |
1980 | xout XID_CDECTRL, s_cdeCmdPkt, SIZE(s_cdeCmdPkt) | 1982 | xout XID_CDECTRL, s_cdeCmdPkt, SIZE(s_cdeCmdPkt) |
1983 | // Wait for the held packet to appear in the CDE | ||
1984 | wbs s_flags.info.tStatus_CDEHeldPacket | ||
1981 | qbbs l_c1Parse15, s_runCxt.flags.t_activeLookup | 1985 | qbbs l_c1Parse15, s_runCxt.flags.t_activeLookup |
1982 | jmp fci_mainLoop6 | 1986 | jmp fci_mainLoop6 |
1983 | 1987 | ||
@@ -1992,7 +1996,7 @@ l_c1Parse19: | |||
1992 | f_c1LocalInit: | 1996 | f_c1LocalInit: |
1993 | 1997 | ||
1994 | // Clear the LUT table of all 64 entries | 1998 | // Clear the LUT table of all 64 entries |
1995 | .using lut1Scope | 1999 | .using lut1Scope |
1996 | 2000 | ||
1997 | mov r3, 0 | 2001 | mov r3, 0 |
1998 | l_c1LocalInitD: | 2002 | l_c1LocalInitD: |