summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/v0/classify1.p')
-rw-r--r--fw/v0/classify1.p1
1 files changed, 1 insertions, 0 deletions
diff --git a/fw/v0/classify1.p b/fw/v0/classify1.p
index e6d0e2f..aada809 100644
--- a/fw/v0/classify1.p
+++ b/fw/v0/classify1.p
@@ -350,6 +350,7 @@ l_mainLoop4:
350 // Discard the packet held that caused invalid state 350 // Discard the packet held that caused invalid state
351 mov s_cdeCmdPkt.operation, CDE_CMD_HPKT_DISCARD 351 mov s_cdeCmdPkt.operation, CDE_CMD_HPKT_DISCARD
352 xout XID_CDECTRL, s_cdeCmdPkt, SIZE(s_cdeCmdPkt) 352 xout XID_CDECTRL, s_cdeCmdPkt, SIZE(s_cdeCmdPkt)
353 wbc s_flags.info.tStatus_CDEHeldPacket
353 354
354 // if ( (pendingConfig == FALSE) && (newPacket == TRUE) ) then parse 355 // if ( (pendingConfig == FALSE) && (newPacket == TRUE) ) then parse
355l_mainLoop5: 356l_mainLoop5: