summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/v0/classify1_0_bin.c')
-rw-r--r--fw/v0/classify1_0_bin.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/v0/classify1_0_bin.c b/fw/v0/classify1_0_bin.c
index fe7e928..79ba068 100644
--- a/fw/v0/classify1_0_bin.c
+++ b/fw/v0/classify1_0_bin.c
@@ -49,7 +49,7 @@
49const uint32_t c1_0[] = { 49const uint32_t c1_0[] = {
50 0x21008a00, 50 0x21008a00,
51 0xbabe0001, 51 0xbabe0001,
52 0x03000107, 52 0x03000108,
53 0x24505084, 53 0x24505084,
54 0x108484c4, 54 0x108484c4,
55 0x10e4e4e5, 55 0x10e4e4e5,
@@ -199,7 +199,7 @@ const uint32_t c1_0[] = {
199 0x2eff819d, 199 0x2eff819d,
200 0x2eff819c, 200 0x2eff819c,
201 0x9100171d, 201 0x9100171d,
202 0x24010782, 202 0x24010882,
203 0x240300c2, 203 0x240300c2,
204 0x81043782, 204 0x81043782,
205 0xc909ff06, 205 0xc909ff06,