summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/v0/classify1_1_bin.c')
-rw-r--r--fw/v0/classify1_1_bin.c6
1 files changed, 3 insertions, 3 deletions
diff --git a/fw/v0/classify1_1_bin.c b/fw/v0/classify1_1_bin.c
index 5a44a74..64996fd 100644
--- a/fw/v0/classify1_1_bin.c
+++ b/fw/v0/classify1_1_bin.c
@@ -49,7 +49,7 @@
49const uint32_t c1_1[] = { 49const uint32_t c1_1[] = {
50 0x21000300, 50 0x21000300,
51 0xbabe0001, 51 0xbabe0001,
52 0x03000106, 52 0x03000107,
53 0x2301ae9e, 53 0x2301ae9e,
54 0x2eff8582, 54 0x2eff8582,
55 0x8104a482, 55 0x8104a482,
@@ -60,7 +60,7 @@ const uint32_t c1_1[] = {
60 0x2eff819d, 60 0x2eff819d,
61 0x2eff819c, 61 0x2eff819c,
62 0x9100171d, 62 0x9100171d,
63 0x24010682, 63 0x24010782,
64 0x240300c2, 64 0x240300c2,
65 0x81043782, 65 0x81043782,
66 0xc901ff0f, 66 0xc901ff0f,
@@ -1724,4 +1724,4 @@ const uint32_t c1_1[] = {
1724 0x1f071d1d, 1724 0x1f071d1d,
1725 0x209e0000 }; 1725 0x209e0000 };
1726 1726
1727const int c1_1Size = sizeof(c1_1); 1727const int c1_1Size = sizeof(c1_1);