diff options
Diffstat (limited to 'fw/v0/classify2_bin.c')
-rw-r--r-- | fw/v0/classify2_bin.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/fw/v0/classify2_bin.c b/fw/v0/classify2_bin.c index d71301b..251606e 100644 --- a/fw/v0/classify2_bin.c +++ b/fw/v0/classify2_bin.c | |||
@@ -74,7 +74,7 @@ | |||
74 | const uint32_t c2[] = { | 74 | const uint32_t c2[] = { |
75 | 0x21000300, | 75 | 0x21000300, |
76 | 0xbabe0002, | 76 | 0xbabe0002, |
77 | 0x03000200, | 77 | 0xffffffff, |
78 | 0x2300e99e, | 78 | 0x2300e99e, |
79 | 0x2eff8582, | 79 | 0x2eff8582, |
80 | 0x8104a482, | 80 | 0x8104a482, |
@@ -85,8 +85,8 @@ const uint32_t c2[] = { | |||
85 | 0x2eff819d, | 85 | 0x2eff819d, |
86 | 0x2eff819c, | 86 | 0x2eff819c, |
87 | 0x9100175d, | 87 | 0x9100175d, |
88 | 0x24020082, | 88 | 0x24ffff82, |
89 | 0x240300c2, | 89 | 0x24ffffc2, |
90 | 0x81043782, | 90 | 0x81043782, |
91 | 0x5100fc03, | 91 | 0x5100fc03, |
92 | 0x81082c9c, | 92 | 0x81082c9c, |