diff options
Diffstat (limited to 'fw/v0/pam_bin.c')
-rw-r--r-- | fw/v0/pam_bin.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/v0/pam_bin.c b/fw/v0/pam_bin.c index c0c790a..fcf23a7 100644 --- a/fw/v0/pam_bin.c +++ b/fw/v0/pam_bin.c | |||
@@ -49,7 +49,7 @@ | |||
49 | const uint32_t m[] = { | 49 | const uint32_t m[] = { |
50 | 0x21000300, | 50 | 0x21000300, |
51 | 0xbabe0003, | 51 | 0xbabe0003, |
52 | 0x03000107, | 52 | 0x03000108, |
53 | 0x2eff8582, | 53 | 0x2eff8582, |
54 | 0x8104a482, | 54 | 0x8104a482, |
55 | 0x240001e2, | 55 | 0x240001e2, |
@@ -59,7 +59,7 @@ const uint32_t m[] = { | |||
59 | 0x9100171d, | 59 | 0x9100171d, |
60 | 0x11017d7d, | 60 | 0x11017d7d, |
61 | 0x2400005d, | 61 | 0x2400005d, |
62 | 0x24010782, | 62 | 0x24010882, |
63 | 0x240300c2, | 63 | 0x240300c2, |
64 | 0x81043782, | 64 | 0x81043782, |
65 | 0x2eff8780, | 65 | 0x2eff8780, |