diff options
Diffstat (limited to 'fw/v0/pam_bin.c')
-rw-r--r-- | fw/v0/pam_bin.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/v0/pam_bin.c b/fw/v0/pam_bin.c index fa512bd..819f0ea 100644 --- a/fw/v0/pam_bin.c +++ b/fw/v0/pam_bin.c | |||
@@ -74,7 +74,7 @@ | |||
74 | const uint32_t m[] = { | 74 | const uint32_t m[] = { |
75 | 0x21000300, | 75 | 0x21000300, |
76 | 0xbabe0003, | 76 | 0xbabe0003, |
77 | 0x03000111, | 77 | 0x03000112, |
78 | 0x2eff8582, | 78 | 0x2eff8582, |
79 | 0x8104a482, | 79 | 0x8104a482, |
80 | 0x240001e2, | 80 | 0x240001e2, |
@@ -84,7 +84,7 @@ const uint32_t m[] = { | |||
84 | 0x9100171d, | 84 | 0x9100171d, |
85 | 0x11017d7d, | 85 | 0x11017d7d, |
86 | 0x2400005d, | 86 | 0x2400005d, |
87 | 0x24011182, | 87 | 0x24011282, |
88 | 0x240300c2, | 88 | 0x240300c2, |
89 | 0x81043782, | 89 | 0x81043782, |
90 | 0x2eff8780, | 90 | 0x2eff8780, |