summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/v1/pa2_eg0_pdsp0_bin.c')
-rw-r--r--fw/v1/pa2_eg0_pdsp0_bin.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/v1/pa2_eg0_pdsp0_bin.c b/fw/v1/pa2_eg0_pdsp0_bin.c
index 39c379e..d3adfd4 100644
--- a/fw/v1/pa2_eg0_pdsp0_bin.c
+++ b/fw/v1/pa2_eg0_pdsp0_bin.c
@@ -74,9 +74,9 @@
74const uint32_t eg0_pdsp0[] = { 74const uint32_t eg0_pdsp0[] = {
75 0x21000300, 75 0x21000300,
76 0xbabe0600, 76 0xbabe0600,
77 0x03000202, 77 0x03000203,
78 0x2300ea9e, 78 0x2300ea9e,
79 0x24020282, 79 0x24020382,
80 0x240300c2, 80 0x240300c2,
81 0x81043782, 81 0x81043782,
82 0x2eff8582, 82 0x2eff8582,