summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/v1/pa2_eg0_pdsp0_bin.c')
-rw-r--r--fw/v1/pa2_eg0_pdsp0_bin.c6
1 files changed, 3 insertions, 3 deletions
diff --git a/fw/v1/pa2_eg0_pdsp0_bin.c b/fw/v1/pa2_eg0_pdsp0_bin.c
index 95318bc..7d140dd 100644
--- a/fw/v1/pa2_eg0_pdsp0_bin.c
+++ b/fw/v1/pa2_eg0_pdsp0_bin.c
@@ -49,9 +49,9 @@
49const uint32_t eg0_pdsp0[] = { 49const uint32_t eg0_pdsp0[] = {
50 0x21000300, 50 0x21000300,
51 0xbabe0600, 51 0xbabe0600,
52 0x03000106, 52 0x03000107,
53 0x2300d69e, 53 0x2300d69e,
54 0x24010682, 54 0x24010782,
55 0x240300c2, 55 0x240300c2,
56 0x81043782, 56 0x81043782,
57 0x2eff8582, 57 0x2eff8582,
@@ -1076,4 +1076,4 @@ const uint32_t eg0_pdsp0[] = {
1076 0x240001de, 1076 0x240001de,
1077 0x209e0000 }; 1077 0x209e0000 };
1078 1078
1079const int eg0_pdsp0Size = sizeof(eg0_pdsp0); 1079const int eg0_pdsp0Size = sizeof(eg0_pdsp0);