diff options
Diffstat (limited to 'fw/v1/pa2_eg0_pdsp1_bin.c')
-rw-r--r-- | fw/v1/pa2_eg0_pdsp1_bin.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/v1/pa2_eg0_pdsp1_bin.c b/fw/v1/pa2_eg0_pdsp1_bin.c index d51105a..ebca201 100644 --- a/fw/v1/pa2_eg0_pdsp1_bin.c +++ b/fw/v1/pa2_eg0_pdsp1_bin.c | |||
@@ -74,7 +74,7 @@ | |||
74 | const uint32_t eg0_pdsp1[] = { | 74 | const uint32_t eg0_pdsp1[] = { |
75 | 0x21017600, | 75 | 0x21017600, |
76 | 0xbabe0601, | 76 | 0xbabe0601, |
77 | 0x03000109, | 77 | 0x03000110, |
78 | 0xc907ff00, | 78 | 0xc907ff00, |
79 | 0x911007c0, | 79 | 0x911007c0, |
80 | 0x1f0f8080, | 80 | 0x1f0f8080, |
@@ -454,7 +454,7 @@ const uint32_t eg0_pdsp1[] = { | |||
454 | 0xc900ff00, | 454 | 0xc900ff00, |
455 | 0xd100ff00, | 455 | 0xd100ff00, |
456 | 0x2eff819d, | 456 | 0x2eff819d, |
457 | 0x24010982, | 457 | 0x24011082, |
458 | 0x240300c2, | 458 | 0x240300c2, |
459 | 0x81043782, | 459 | 0x81043782, |
460 | 0x2eff8780, | 460 | 0x2eff8780, |