summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/v1/pa2_eg0_pdsp1_bin.c')
-rw-r--r--fw/v1/pa2_eg0_pdsp1_bin.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/v1/pa2_eg0_pdsp1_bin.c b/fw/v1/pa2_eg0_pdsp1_bin.c
index d51105a..ebca201 100644
--- a/fw/v1/pa2_eg0_pdsp1_bin.c
+++ b/fw/v1/pa2_eg0_pdsp1_bin.c
@@ -74,7 +74,7 @@
74const uint32_t eg0_pdsp1[] = { 74const uint32_t eg0_pdsp1[] = {
75 0x21017600, 75 0x21017600,
76 0xbabe0601, 76 0xbabe0601,
77 0x03000109, 77 0x03000110,
78 0xc907ff00, 78 0xc907ff00,
79 0x911007c0, 79 0x911007c0,
80 0x1f0f8080, 80 0x1f0f8080,
@@ -454,7 +454,7 @@ const uint32_t eg0_pdsp1[] = {
454 0xc900ff00, 454 0xc900ff00,
455 0xd100ff00, 455 0xd100ff00,
456 0x2eff819d, 456 0x2eff819d,
457 0x24010982, 457 0x24011082,
458 0x240300c2, 458 0x240300c2,
459 0x81043782, 459 0x81043782,
460 0x2eff8780, 460 0x2eff8780,