summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/v1/pa2_eg1_pdsp0_bin.c')
-rw-r--r--fw/v1/pa2_eg1_pdsp0_bin.c6
1 files changed, 3 insertions, 3 deletions
diff --git a/fw/v1/pa2_eg1_pdsp0_bin.c b/fw/v1/pa2_eg1_pdsp0_bin.c
index 78208ad..589c678 100644
--- a/fw/v1/pa2_eg1_pdsp0_bin.c
+++ b/fw/v1/pa2_eg1_pdsp0_bin.c
@@ -49,7 +49,7 @@
49const uint32_t eg1_pdsp0[] = { 49const uint32_t eg1_pdsp0[] = {
50 0x2100f800, 50 0x2100f800,
51 0xbabe0700, 51 0xbabe0700,
52 0x03000106, 52 0x03000107,
53 0xc907ff00, 53 0xc907ff00,
54 0x911007c0, 54 0x911007c0,
55 0x1d0f8080, 55 0x1d0f8080,
@@ -303,7 +303,7 @@ const uint32_t eg1_pdsp0[] = {
303 0xc900ff00, 303 0xc900ff00,
304 0xd100ff00, 304 0xd100ff00,
305 0x2eff819d, 305 0x2eff819d,
306 0x24010682, 306 0x24010782,
307 0x240300c2, 307 0x240300c2,
308 0x81043782, 308 0x81043782,
309 0x2eff8780, 309 0x2eff8780,
@@ -1480,4 +1480,4 @@ const uint32_t eg1_pdsp0[] = {
1480 0x81007b84, 1480 0x81007b84,
1481 0x209e0000 }; 1481 0x209e0000 };
1482 1482
1483const int eg1_pdsp0Size = sizeof(eg1_pdsp0); 1483const int eg1_pdsp0Size = sizeof(eg1_pdsp0);