summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'fw/v1/pa2_eg2_pdsp0_bin.c')
-rw-r--r--fw/v1/pa2_eg2_pdsp0_bin.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/v1/pa2_eg2_pdsp0_bin.c b/fw/v1/pa2_eg2_pdsp0_bin.c
index ab37291..14d2aea 100644
--- a/fw/v1/pa2_eg2_pdsp0_bin.c
+++ b/fw/v1/pa2_eg2_pdsp0_bin.c
@@ -74,7 +74,7 @@
74const uint32_t eg2_pdsp0[] = { 74const uint32_t eg2_pdsp0[] = {
75 0x2101ef00, 75 0x2101ef00,
76 0xbabe0800, 76 0xbabe0800,
77 0x03000109, 77 0x03000110,
78 0xc907ff00, 78 0xc907ff00,
79 0x911007c0, 79 0x911007c0,
80 0x1d0f8080, 80 0x1d0f8080,
@@ -575,7 +575,7 @@ const uint32_t eg2_pdsp0[] = {
575 0xc900ff00, 575 0xc900ff00,
576 0xd100ff00, 576 0xd100ff00,
577 0x2eff819d, 577 0x2eff819d,
578 0x24010982, 578 0x24011082,
579 0x240300c2, 579 0x240300c2,
580 0x81043782, 580 0x81043782,
581 0x2eff8780, 581 0x2eff8780,