diff options
Diffstat (limited to 'fw/v1/pa2_eg2_pdsp0_bin.c')
-rw-r--r-- | fw/v1/pa2_eg2_pdsp0_bin.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/fw/v1/pa2_eg2_pdsp0_bin.c b/fw/v1/pa2_eg2_pdsp0_bin.c index 6e7988b..bc23c76 100644 --- a/fw/v1/pa2_eg2_pdsp0_bin.c +++ b/fw/v1/pa2_eg2_pdsp0_bin.c | |||
@@ -74,7 +74,7 @@ | |||
74 | const uint32_t eg2_pdsp0[] = { | 74 | const uint32_t eg2_pdsp0[] = { |
75 | 0x2101ef00, | 75 | 0x2101ef00, |
76 | 0xbabe0800, | 76 | 0xbabe0800, |
77 | 0x03000112, | 77 | 0x03000200, |
78 | 0xc907ff00, | 78 | 0xc907ff00, |
79 | 0x911007c0, | 79 | 0x911007c0, |
80 | 0x1d0f8080, | 80 | 0x1d0f8080, |
@@ -575,7 +575,7 @@ const uint32_t eg2_pdsp0[] = { | |||
575 | 0xc900ff00, | 575 | 0xc900ff00, |
576 | 0xd100ff00, | 576 | 0xd100ff00, |
577 | 0x2eff819d, | 577 | 0x2eff819d, |
578 | 0x24011282, | 578 | 0x24020082, |
579 | 0x240300c2, | 579 | 0x240300c2, |
580 | 0x81043782, | 580 | 0x81043782, |
581 | 0x2eff8780, | 581 | 0x2eff8780, |