diff options
Diffstat (limited to 'fw/v1/pa2_in4_pdsp0_bin.c')
-rw-r--r-- | fw/v1/pa2_in4_pdsp0_bin.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/fw/v1/pa2_in4_pdsp0_bin.c b/fw/v1/pa2_in4_pdsp0_bin.c index 5f72181..217ffcf 100644 --- a/fw/v1/pa2_in4_pdsp0_bin.c +++ b/fw/v1/pa2_in4_pdsp0_bin.c | |||
@@ -49,9 +49,9 @@ | |||
49 | const uint32_t in4_pdsp0[] = { | 49 | const uint32_t in4_pdsp0[] = { |
50 | 0x21000300, | 50 | 0x21000300, |
51 | 0xbabe0401, | 51 | 0xbabe0401, |
52 | 0x03000106, | 52 | 0x03000107, |
53 | 0x2302b59e, | 53 | 0x2302b59e, |
54 | 0x24010682, | 54 | 0x24010782, |
55 | 0x240300c2, | 55 | 0x240300c2, |
56 | 0x81043782, | 56 | 0x81043782, |
57 | 0x2eff8582, | 57 | 0x2eff8582, |
@@ -1862,4 +1862,4 @@ const uint32_t in4_pdsp0[] = { | |||
1862 | 0x240002de, | 1862 | 0x240002de, |
1863 | 0x209e0000 }; | 1863 | 0x209e0000 }; |
1864 | 1864 | ||
1865 | const int in4_pdsp0Size = sizeof(in4_pdsp0); | 1865 | const int in4_pdsp0Size = sizeof(in4_pdsp0); |