diff options
Diffstat (limited to 'src/v0/pa.c')
-rw-r--r-- | src/v0/pa.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/src/v0/pa.c b/src/v0/pa.c index c94bbd6..021d410 100644 --- a/src/v0/pa.c +++ b/src/v0/pa.c | |||
@@ -2979,7 +2979,7 @@ paReturn_t Pa_addIp2 (Pa_Handle iHandle, | |||
2979 | if (params->validBitMap & pa_PARAM_VALID_CTRLBITMAP) { | 2979 | if (params->validBitMap & pa_PARAM_VALID_CTRLBITMAP) { |
2980 | /* Check if replace command is set */ | 2980 | /* Check if replace command is set */ |
2981 | if (params->ctrlBitMap & pa_PARAM_CTRL_REPLACE) { | 2981 | if (params->ctrlBitMap & pa_PARAM_CTRL_REPLACE) { |
2982 | paL3Entry_t *l3EntryRep = (paL3Entry_t *) *retHandle; | 2982 | paL3Entry_t *l3EntryRep = (paL3Entry_t *) pa_CONV_OFFSET_TO_BASE(paLObj.cfg.instPoolBaseAddr, *retHandle); |
2983 | /* If the replace index entry provided is not active, | 2983 | /* If the replace index entry provided is not active, |
2984 | * flag the error to application | 2984 | * flag the error to application |
2985 | * Also, The replace index requested can not be | 2985 | * Also, The replace index requested can not be |