diff options
Diffstat (limited to 'test/PAUnitTest/src/pautest.h')
-rw-r--r-- | test/PAUnitTest/src/pautest.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/test/PAUnitTest/src/pautest.h b/test/PAUnitTest/src/pautest.h index d09f4e0..823eee6 100644 --- a/test/PAUnitTest/src/pautest.h +++ b/test/PAUnitTest/src/pautest.h | |||
@@ -387,7 +387,7 @@ typedef struct paTestArgs_s | |||
387 | #define TF_ROUND_UP(x, y) (((x) + ((y)-1))/(y)*(y)) | 387 | #define TF_ROUND_UP(x, y) (((x) + ((y)-1))/(y)*(y)) |
388 | 388 | ||
389 | /* PA memory */ | 389 | /* PA memory */ |
390 | #define TF_PA_INST_SIZE 300 /* Required size = 260 */ | 390 | #define TF_PA_INST_SIZE 400 /* Required size = 320 */ |
391 | extern uint8_t memPaInst[TF_ROUND_UP(TF_PA_INST_SIZE, TF_CACHE_LINESZ)]; | 391 | extern uint8_t memPaInst[TF_ROUND_UP(TF_PA_INST_SIZE, TF_CACHE_LINESZ)]; |
392 | 392 | ||
393 | #define TF_MAX_NUM_L2_HANDLES 256 | 393 | #define TF_MAX_NUM_L2_HANDLES 256 |