summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #5 in PROCESSOR-SDK/pa-lld from docs_update to masterDEV.PA_LLD.03.00.02.03Aravind Batni2017-03-104-4/+4
|\
| * documentation update for the release 3.0.2.3Aravind Batni2017-03-104-4/+4
|/
* Merge pull request #4 in PROCESSOR-SDK/pa-lld from catreq_1641 to masterEric Ruei2017-01-2670-418/+423
|\
| * support to ignore the EQoS operation as long as the pa_CMD_REPORT_TX_TIMESTAM...Aravind Batni2017-01-2670-418/+423
|/
* Merge pull request #3 in PROCESSOR-SDK/pa-lld from PLSDK-1779 to masterDEV.PA_LLD.03.00.02.02Eric Ruei2017-01-053-1/+1
|\
| * updated PA instance size required for the testEric Ruei2017-01-053-1/+1
|/
* Merge pull request #2 in PROCESSOR-SDK/pa-lld from PRSDK-1541 to masterEric Ruei2016-12-08113-3498/+5967
|\
| * PRSDK-1541: Implement PASS Queue Bounce feature to support PKTDMA coherence w...Eric Ruei2016-12-08113-3498/+5967
|/
* Merge pull request #1 in PROCESSOR-SDK/pa-lld from PRSDK-1508 to masterDEV.PA_LLD.03.00.02.01Eric Ruei2016-11-174-4/+6
|\
| * removed a comment, which does not makesenseAravind Batni2016-11-171-1/+1
| * fixed few more base2offset and offset2base issuesAravind Batni2016-11-162-3/+5
| * fixed the issue of treating offset as a base during Pa_addCustomLut1 APIAravind Batni2016-11-153-1/+1
|/
* this Merge branch 'PRSDK-1315' enables repeatability of Pa tests without restartAravind Batni2016-10-1014-58/+252
|\
| * unit test enhanced to run for multiple iterations, implements PRSDK-1315Aravind Batni2016-10-0710-55/+275
* | this fixes the bug during ACL remove entryAravind Batni2016-10-071-0/+5
|\ \
| * | fixed bug in acl remove entry for link updates, implements PRSDK-1314Aravind Batni2016-10-071-0/+5
| |/
* / fixed bug to process held ext packet during l2 capture, implements PRSDK-1313Aravind Batni2016-10-0749-224/+230
|/
* updated firmware for missing LUT1 waitsDEV.PA_LLD.03.00.02.00Aravind Batni2016-07-2826-1214/+1270
* fixed makefile issue for ubuntu16.04 LTS, implements PLSDK-684Aravind Batni2016-07-221-3/+0
* added paconst source file to Pa user mode libraryAravind Batni2016-07-201-0/+1
* added firmware build check for linux bin file, eliminated redundant includes ...Aravind Batni2016-07-1989-257/+608
* fixed race condition in firmware for Gen2, resolved PRSDK-538Aravind Batni2016-07-1870-868/+888
* updated release notes, implements PRSDK-963Aravind Batni2016-07-152-0/+0
* updated release notesAravind Batni2016-07-152-0/+0
* support linux bin format request, implements PRSDK-971Aravind Batni2016-07-15107-664/+1171
* implements PRSDK-660DEV.PA_LLD.03.00.01.12Aravind Batni2016-06-1352-56/+57
* updated documentationDEV.ENG-FW-PA_LLD.03.00.01.11AAravind Batni2016-06-014-3/+3
* updated firmware version and generated fw binariesDEV.ENG-FW-PA_LLD.03.00.01.11Aravind Batni2016-05-2347-838/+868
* wait for held packet discardAravind Batni2016-05-231-0/+1
* fixed firmware invalid state issue for v0(k2hk/c6678)Aravind Batni2016-05-231-12/+16
* fixed ipv6 ext header parse bug that could potentially hang pa firmwareDEV.ENG-FW-PA_LLD.03.00.01.10Aravind Batni2016-03-3150-68/+1031
* enhanced ipv6 frag test to have malformed pkt that has large hop by hop lengthDEV.ENG-FW-PA_LLD.03.00.01.09Aravind Batni2016-03-236-328/+475
* firmware update for ipv6 ext header length checksAravind Batni2016-03-2356-690/+750
* Fix linker option for linux example and test binariesDEV.PA_LLD.03.00.01.08AHongmei Gou2016-03-2312-12/+12
* updated license header for pafw.hAravind Batni2016-03-231-40/+72
* updated license to include TI TEXT FILE licenseDEV.PA_LLD.03.00.01.08Aravind Batni2016-02-107-33/+452
* updated firmware files to TI text file LicenseAravind Batni2016-02-0895-2764/+4908
* fixed K2L Emac Example for ARM RTOSAravind Batni2016-02-051-2/+0
* updated release notes and versionDEV.PA_LLD.03.00.01.08-RCAravind Batni2016-02-0547-528/+554
* fixed compilation issues for K2E and C6678 Emac examplesAravind Batni2016-02-056-7/+24
* ARM RTOS Unit Test addedAravind Batni2016-02-056-0/+567
* fixed LUT2 FULL test issue for NSS_GEN2 and ver updatesAravind Batni2016-02-0413-5/+3797
* bug fixes and CCS Project renameAravind Batni2016-02-02105-1085/+4750
* Fixed CCS project naming convention for K2E, K2L examplesAravind Batni2015-12-217-0/+2
* pa: k2: fix the run-time exception issueDEV.PA_LLD.03.00.01.07Hao Zhang2015-12-091-0/+2
* pa: k2h: add csl cpsw/sgmii/serdes files to PCapTest ARM projectHao Zhang2015-12-091-0/+6
* parse1.p remove unused code and commentsEric Ruei2015-12-073-20/+13
* paver.h: version 3.0.1.7Eric Ruei2015-12-071-2/+2
* Classify untagged packets as packets with valnId = 0.Eric Ruei2015-12-0748-165/+165
* libpa_aearmv7.mk: Add -DSOC_XXX on top of -DDEVICE_XXXEric Ruei2015-12-041-4/+4