summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #14 in PROCESSOR-SDK/pa-lld from docs_update to masterDEV.PROCESSOR-SDK.06.00.00.05DEV.PROCESSOR-SDK.05.03.00.05DEV.PROCESSOR-SDK.05.02.00.07DEV.PA_LLD.03.00.02.08Aravind Batni2018-12-074-3/+3
|\
| * PA documentation update for 3.0.0.8 releaseAravind Batni2018-12-074-3/+3
|/
* Merge pull request #13 in PROCESSOR-SDK/pa-lld from review-PRSDK-4732 to masterAravind Batni2018-11-081-2/+2
|\
| * PRSDK-4732: Increase wait time for ACL filtering with Rescore testsAravind Batni2018-11-081-2/+2
|/
* Merge pull request #12 in PROCESSOR-SDK/pa-lld from review-PRSDK-4733 to masterAravind Batni2018-11-0811-33/+22
|\
| * PRSDK-4733: Revert "SysMin: update example test config files to use ti.trace....Aravind Batni2018-11-0811-33/+22
|/
* Merge pull request #11 in PROCESSOR-SDK/pa-lld from doc_ver_update to masterDEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10DEV.PROCESSOR-SDK.05.01.00.07DEV.PA_LLD.03.00.02.07Aravind Batni2018-09-214-3/+3
|\
| * Doc & version updatesMahesh Radhakrishnan2018-09-214-3/+3
|/
* Merge pull request #10 in PROCESSOR-SDK/pa-lld from PRSDK-4564 to masterAravind Batni2018-09-0711-22/+33
|\
| * SysMin: update example test config files to use ti.trace.SysMinSam Nelson2018-09-0711-22/+33
|/
* Merge pull request #9 in PROCESSOR-SDK/pa-lld from docs_update to masterDEV.PA_LLD.03.00.02.06Aravind Batni2018-07-174-4/+4
|\
| * documentation update for PRSDK 5.0 releaseAravind Batni2018-07-174-4/+4
|/
* Merge pull request #8 in PROCESSOR-SDK/pa-lld from PRSDK-2194 to masterRaghu Nambiath2018-07-021-1/+10
|\
| * PRSDK-2194 Added RULES_MAKE macroSinthu Raja M2018-07-021-1/+10
|/
* Merge pull request #7 in PROCESSOR-SDK/pa-lld from review_PRSDK-3155 to masterDEV.PA_LLD.03.00.02.05Eric Ruei2017-10-316-138/+150
|\
| * PRSDK-3155: fixed PA download firmware not to use memcpy as memcpy can be byt...Aravind Batni2017-10-316-138/+150
|/
* Merge pull request #6 in PROCESSOR-SDK/pa-lld from review_PRSDK-2350 to masterDEV.PA_LLD.03.00.02.04Aravind Batni2017-04-2628-565/+593
|\
| * updated netcp 1.0 PA firmware to address improper next header processing in c...Aravind Batni2017-04-2628-565/+593
|/
* Merge pull request #5 in PROCESSOR-SDK/pa-lld from docs_update to masterDEV.PA_LLD.03.00.02.03Aravind Batni2017-03-104-4/+4
|\
| * documentation update for the release 3.0.2.3Aravind Batni2017-03-104-4/+4
|/
* Merge pull request #4 in PROCESSOR-SDK/pa-lld from catreq_1641 to masterEric Ruei2017-01-2670-418/+423
|\
| * support to ignore the EQoS operation as long as the pa_CMD_REPORT_TX_TIMESTAM...Aravind Batni2017-01-2670-418/+423
|/
* Merge pull request #3 in PROCESSOR-SDK/pa-lld from PLSDK-1779 to masterDEV.PA_LLD.03.00.02.02Eric Ruei2017-01-053-1/+1
|\
| * updated PA instance size required for the testEric Ruei2017-01-053-1/+1
|/
* Merge pull request #2 in PROCESSOR-SDK/pa-lld from PRSDK-1541 to masterEric Ruei2016-12-08113-3498/+5967
|\
| * PRSDK-1541: Implement PASS Queue Bounce feature to support PKTDMA coherence w...Eric Ruei2016-12-08113-3498/+5967
|/
* Merge pull request #1 in PROCESSOR-SDK/pa-lld from PRSDK-1508 to masterDEV.PA_LLD.03.00.02.01Eric Ruei2016-11-174-4/+6
|\
| * removed a comment, which does not makesenseAravind Batni2016-11-171-1/+1
| * fixed few more base2offset and offset2base issuesAravind Batni2016-11-162-3/+5
| * fixed the issue of treating offset as a base during Pa_addCustomLut1 APIAravind Batni2016-11-153-1/+1
|/
* this Merge branch 'PRSDK-1315' enables repeatability of Pa tests without restartAravind Batni2016-10-1014-58/+252
|\
| * unit test enhanced to run for multiple iterations, implements PRSDK-1315Aravind Batni2016-10-0710-55/+275
* | this fixes the bug during ACL remove entryAravind Batni2016-10-071-0/+5
|\ \
| * | fixed bug in acl remove entry for link updates, implements PRSDK-1314Aravind Batni2016-10-071-0/+5
| |/
* / fixed bug to process held ext packet during l2 capture, implements PRSDK-1313Aravind Batni2016-10-0749-224/+230
|/
* updated firmware for missing LUT1 waitsDEV.PA_LLD.03.00.02.00Aravind Batni2016-07-2826-1214/+1270
* fixed makefile issue for ubuntu16.04 LTS, implements PLSDK-684Aravind Batni2016-07-221-3/+0
* added paconst source file to Pa user mode libraryAravind Batni2016-07-201-0/+1
* added firmware build check for linux bin file, eliminated redundant includes ...Aravind Batni2016-07-1989-257/+608
* fixed race condition in firmware for Gen2, resolved PRSDK-538Aravind Batni2016-07-1870-868/+888
* updated release notes, implements PRSDK-963Aravind Batni2016-07-152-0/+0
* updated release notesAravind Batni2016-07-152-0/+0
* support linux bin format request, implements PRSDK-971Aravind Batni2016-07-15107-664/+1171
* implements PRSDK-660DEV.PA_LLD.03.00.01.12Aravind Batni2016-06-1352-56/+57
* updated documentationDEV.ENG-FW-PA_LLD.03.00.01.11AAravind Batni2016-06-014-3/+3
* updated firmware version and generated fw binariesDEV.ENG-FW-PA_LLD.03.00.01.11Aravind Batni2016-05-2347-838/+868
* wait for held packet discardAravind Batni2016-05-231-0/+1
* fixed firmware invalid state issue for v0(k2hk/c6678)Aravind Batni2016-05-231-12/+16
* fixed ipv6 ext header parse bug that could potentially hang pa firmwareDEV.ENG-FW-PA_LLD.03.00.01.10Aravind Batni2016-03-3150-68/+1031
* enhanced ipv6 frag test to have malformed pkt that has large hop by hop lengthDEV.ENG-FW-PA_LLD.03.00.01.09Aravind Batni2016-03-236-328/+475