summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
* fixed firmware invalid state issue for v0(k2hk/c6678)Aravind Batni2016-05-231-12/+16
* fixed ipv6 ext header parse bug that could potentially hang pa firmwareDEV.ENG-FW-PA_LLD.03.00.01.10Aravind Batni2016-03-3150-68/+1031
* enhanced ipv6 frag test to have malformed pkt that has large hop by hop lengthDEV.ENG-FW-PA_LLD.03.00.01.09Aravind Batni2016-03-236-328/+475
* firmware update for ipv6 ext header length checksAravind Batni2016-03-2356-690/+750
* Fix linker option for linux example and test binariesDEV.PA_LLD.03.00.01.08AHongmei Gou2016-03-2312-12/+12
* updated license header for pafw.hAravind Batni2016-03-231-40/+72
* updated license to include TI TEXT FILE licenseDEV.PA_LLD.03.00.01.08Aravind Batni2016-02-107-33/+452
* updated firmware files to TI text file LicenseAravind Batni2016-02-0895-2764/+4908
* fixed K2L Emac Example for ARM RTOSAravind Batni2016-02-051-2/+0
* updated release notes and versionDEV.PA_LLD.03.00.01.08-RCAravind Batni2016-02-0547-528/+554
* fixed compilation issues for K2E and C6678 Emac examplesAravind Batni2016-02-056-7/+24
* ARM RTOS Unit Test addedAravind Batni2016-02-056-0/+567
* fixed LUT2 FULL test issue for NSS_GEN2 and ver updatesAravind Batni2016-02-0413-5/+3797
* bug fixes and CCS Project renameAravind Batni2016-02-02105-1085/+4750
* Fixed CCS project naming convention for K2E, K2L examplesAravind Batni2015-12-217-0/+2
* pa: k2: fix the run-time exception issueDEV.PA_LLD.03.00.01.07Hao Zhang2015-12-091-0/+2
* pa: k2h: add csl cpsw/sgmii/serdes files to PCapTest ARM projectHao Zhang2015-12-091-0/+6
* parse1.p remove unused code and commentsEric Ruei2015-12-073-20/+13
* paver.h: version 3.0.1.7Eric Ruei2015-12-071-2/+2
* Classify untagged packets as packets with valnId = 0.Eric Ruei2015-12-0748-165/+165
* libpa_aearmv7.mk: Add -DSOC_XXX on top of -DDEVICE_XXXEric Ruei2015-12-041-4/+4
* Merge branch 'master' of gtgit01.gt.design.ti.com:git/projects/pa-lldEric Ruei2015-11-247-1/+4833
|\
| * pa: k2hk: fix ARM emac example build errorHao Zhang2015-11-241-1/+7
| * pa: test: add missing armv7 bios test source to fix build errorHao Zhang2015-11-246-0/+4826
* | Clean up example/test code and projects for K1 device supportEric Ruei2015-11-2412-162/+33
|/
* added nss_device file for C6678EA.PA_LLD.03.00.01.06Aravind Batni2015-11-101-0/+245
* add new API to support get the virtual link ID from handleAravind Batni2015-11-1054-53/+124
* fixed warningsAravind Batni2015-11-054-18/+20
* added k2e to build targetAravind Batni2015-10-281-0/+7
* fixed case sensitive issue for Module.xs in fwAravind Batni2015-10-261-0/+0
* support default of all SoC builds when no XDCARGS providedAravind Batni2015-10-231-11/+1
* support XDCARGS such that ARM libs are not built for C6678Aravind Batni2015-10-232-83/+126
* merged k2 rtos branch to support keystone devicesAravind Batni2015-10-2289-10600/+15646
|\
| * pa: keystone 2: add A15 lib and test/examples for Keystone II devicesHao Zhang2015-10-1591-10674/+15698
* | support for keystone1 addedAravind Batni2015-10-194-4/+4
* | CCS project support for C6678 addedAravind Batni2015-10-1912-62/+2449
* | deleted autogen makefileAravind Batni2015-10-191-98/+0
* | removed firmware build from xdc release,added build scripts to build the fw l...Aravind Batni2015-10-124-4/+140
* | align pa build against proc sdk cslAravind Batni2015-10-094-8/+28
|/
* SDOCM00118367 fixDEV.PA_LLD.03.00.01.05AArun2015-08-181-6/+5
* fixed documentation errorAravind Batni2015-08-181-2/+2
* SDOCM00117941 fixArun2015-07-315-96/+76
* supress GCC warning for maybe-uninitialized and allow other tools to catch un...Aravind Batni2015-07-311-0/+22
* updated PA CCS projects to support single cpsw_mgmt source fileDEV.PA_LLD.03.00.01.05Aravind Batni2015-07-2210-13/+39
* Align PCapUnitTest application to common cpsw_mgmt.c fileAravind Batni2015-07-204-4/+4
* updated firmware commentsAravind Batni2015-07-201-3/+5
* User Mode application clean up for cpswAravind Batni2015-07-174-1/+23
* Updated Linux unitTest with new RM Server socket interfaceAravind Batni2015-07-1613-166/+24
* removed duplicate definitions in multicore_example.hAravind Batni2015-07-161-4/+7
* Aligned pa examples to use common cpsw_mgmt.cAravind Batni2015-07-1617-942/+92