summaryrefslogtreecommitdiffstats
path: root/docs
Commit message (Expand)AuthorAgeFilesLines
* updated release notesAravind Batni2016-07-152-0/+0
* implements PRSDK-660DEV.PA_LLD.03.00.01.12Aravind Batni2016-06-132-0/+0
* updated documentationDEV.ENG-FW-PA_LLD.03.00.01.11AAravind Batni2016-06-012-0/+0
* updated license to include TI TEXT FILE licenseDEV.PA_LLD.03.00.01.08Aravind Batni2016-02-106-1/+358
* updated release notes and versionDEV.PA_LLD.03.00.01.08-RCAravind Batni2016-02-052-0/+0
* Classify untagged packets as packets with valnId = 0.Eric Ruei2015-12-072-0/+0
* add new API to support get the virtual link ID from handleAravind Batni2015-11-102-0/+0
* SDOCM00117941 fixArun2015-07-312-0/+0
* Aligned pa examples to use common cpsw_mgmt.cAravind Batni2015-07-162-0/+0
* updated Release notesAravind Batni2015-07-142-0/+0
* updated Release notes for PA 3.0.1.5Aravind Batni2015-07-072-0/+0
* updated RNAravind Batni2015-06-172-0/+0
* updated the relase notesAravind Batni2015-06-162-0/+0
* support SPI with link for Gen1 devicesAravind Batni2015-06-152-0/+0
* patched multicore and emac examples for csl_serdes udpatesAravind Batni2015-05-152-0/+0
* updated the release notesAravind Batni2015-05-122-0/+0
* updated release notesAravind Batni2015-04-282-0/+0
* bug fixes for L2 Capture and IPv6 ReassemblyAravind Batni2015-03-232-0/+0
* updated documentationDEV.PA_LLD.03.00.01.04Aravind Batni2015-02-272-0/+0
* fixed K2E build issues and updated documentationAravind Batni2015-02-264-0/+1
* PA LLD 3.0.1.3 releaseDEV.PA_LLD.03.00.01.03Eric Ruei2015-01-302-0/+0
* PA LLD 3.0.1.2: resolved SDOCM00114358, 114359, 114360, 114361, 114362, 114374Eric Ruei2014-12-222-0/+0
* ReleaseNotes: add SDOCM00113125 to resolved IRsEric Ruei2014-11-262-0/+0
* Version 3.0.1.1Eric Ruei2014-11-252-0/+0
* fw/v1/efp.p: update thread ID to Etherent when dest = EMACEric Ruei2014-09-122-0/+0
* PA LLD 3.0.1.0 Unit tests of Ingress default route and EQoS mode completedEric Ruei2014-09-052-0/+0
* ReleaseNots_PA_LLD:version 3.0.0.10DEV.PA_LLD.03.00.00.10Eric Ruei2014-07-282-0/+0
* updated PA lld for new QMSS osal functionsAravind Batni2014-05-082-0/+0
* Merged all changes from Lamarr branchEric Ruei2014-04-2914-351/+351
|\
| * add NSS layout support and enhnace example and unit tests to demonstrate thei...Eric Ruei2014-04-212-0/+0
| * replcae compiler switch PASS_GEN2 with NSS_GEN2, add NUM_PORTS as optional co...Eric Ruei2013-12-252-0/+0
| * Add SGMII SERDES support for Lamarr/Edison, merge the inner IP offset support...Eric Ruei2013-12-192-0/+0
| * fix EMAC and Multicore examples; update release notesEric Ruei2013-12-102-0/+0
| * Merged new features from PA LLD 2.0.1.4 and provide single package for all ke...Eric Ruei2013-11-262-0/+0
| |\
| * | Merge MCSDK 3.0 enhancements and cleanup EMAC/Multicore examplesEric Ruei2013-09-253-1/+0
| |\|
| * | IP forwarding and comments cleanup: version 3.0.0.6DEV.PALLD.03.00.00.06Eric Ruei2013-08-282-0/+0
| * | PA 3.0.0.1 after removing tmp filesEric Ruei2013-01-305-352/+0
| |\ \
| | * | Removed temporary files from repoMurtaza Gaadiwala2013-01-116-623/+0
| * | | version 3.0.0.1Eric Ruei2013-01-30205-29623/+0
| |/ /
| * | pa lamarr initial commitEric Ruei2013-01-02223-352/+30327
* | | Sync with version 1.3.1.0DEV.PA_LLD.02.00.01.05Eric Ruei2013-12-202-0/+0
* | | Interface-based routing support and User-defined statistics enhancementsEric Ruei2013-11-132-0/+0
| |/ |/|
* | added shared object library support, updated release notesAravind Batni2013-08-202-0/+0
* | updated documentation for pa lld 2.0.1.2Aravind Batni2013-08-022-0/+0
* | updated the release notesAravind Batni2013-07-182-0/+0
* | added RM support for PA examples and LLD bug fixes for RM resource managmentAravind Batni2013-07-181-0/+0
* | updated RN and PA LLD versionDEV.PA_LLD.02.00.01.00Aravind Batni2013-07-102-0/+0
* | updated DSP projects and brought back the -o2 option for ARM user spaceAravind Batni2013-06-193-1/+0
* | updated the information for the RN pdf fileAravind Batni2013-05-151-0/+0
* | updated the release notesAravind Batni2013-05-152-0/+0