summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix linker option for linux example and test binariesDEV.PA_LLD.03.00.01.08AHongmei Gou2016-03-238-8/+8
* updated firmware files to TI text file LicenseAravind Batni2016-02-081-2/+2
* fixed K2L Emac Example for ARM RTOSAravind Batni2016-02-051-2/+0
* fixed compilation issues for K2E and C6678 Emac examplesAravind Batni2016-02-052-5/+3
* fixed LUT2 FULL test issue for NSS_GEN2 and ver updatesAravind Batni2016-02-049-0/+3792
* Fixed CCS project naming convention for K2E, K2L examplesAravind Batni2015-12-217-0/+2
* pa: k2: fix the run-time exception issueDEV.PA_LLD.03.00.01.07Hao Zhang2015-12-091-0/+2
* Merge branch 'master' of gtgit01.gt.design.ti.com:git/projects/pa-lldEric Ruei2015-11-241-1/+7
|\
| * pa: k2hk: fix ARM emac example build errorHao Zhang2015-11-241-1/+7
* | Clean up example/test code and projects for K1 device supportEric Ruei2015-11-247-49/+24
|/
* merged k2 rtos branch to support keystone devicesAravind Batni2015-10-2231-863/+4174
|\
| * pa: keystone 2: add A15 lib and test/examples for Keystone II devicesHao Zhang2015-10-1531-863/+4174
* | support for keystone1 addedAravind Batni2015-10-192-2/+2
* | CCS project support for C6678 addedAravind Batni2015-10-196-0/+2262
|/
* SDOCM00118367 fixDEV.PA_LLD.03.00.01.05AArun2015-08-181-6/+5
* SDOCM00117941 fixArun2015-07-313-96/+76
* updated PA CCS projects to support single cpsw_mgmt source fileDEV.PA_LLD.03.00.01.05Aravind Batni2015-07-222-2/+2
* User Mode application clean up for cpswAravind Batni2015-07-174-1/+23
* Updated Linux unitTest with new RM Server socket interfaceAravind Batni2015-07-168-110/+16
* removed duplicate definitions in multicore_example.hAravind Batni2015-07-161-4/+7
* Aligned pa examples to use common cpsw_mgmt.cAravind Batni2015-07-1611-937/+86
* support SPI with link for Gen1 devicesAravind Batni2015-06-154-4/+8
* added protection for TxCmd boundaryAravind Batni2015-06-081-0/+1
* increased stack size for PA k2h, k2k multicore examples due to serdes updatesAravind Batni2015-06-032-0/+2
* patched multicore and emac examples for csl_serdes udpatesAravind Batni2015-05-152-277/+709
* fixed emac Example compilation issue for ARMAravind Batni2015-05-041-0/+2
* fixed emac examples clean up issueAravind Batni2015-05-011-4/+29
* turn off debug message prints from RMServerAravind Batni2015-04-301-1/+1
* fix pa get buffer issue for v1, when there is no ACL specifiedAravind Batni2015-04-302-2/+2
* fixed warnings in examplesAravind Batni2015-04-2919-60/+147
* updated PA instance memory requirements for EMAC examples and Multicore examplesAravind Batni2015-02-232-2/+2
* emacExample: enhance to support Tx/Rx timestampEric Ruei2015-01-301-2/+4
* emacExample/src/c66x/bios/cpsw_mgmt.c: move CPTS CSL definitions to CSL moduleDEV.PA_LLD.03.00.01.01Eric Ruei2014-11-261-142/+1
* fw_osal.c: Remove duplicated function Osal_rmCsExitEric Ruei2014-11-262-15/+0
* OSCL cleanup: removed duplicated functionEric Ruei2014-11-253-30/+0
* Add CPTS timestamp test and remove PA timestamp test for NSS Gen2 devicesEric Ruei2014-11-252-6/+229
* add rm OSAL functions Osal_rmMtCsEnter() and Osal_rmMtCsExit()Eric Ruei2014-11-259-2/+258
* Merge branch 'development'Aravind Batni2014-10-282-1/+12
|\
| * Implement packet capture/port mirroring, ingress deafult routes and eQoS mode...Eric Ruei2014-10-032-1/+12
* | cpsw_mgmt.c: Init_SGMII_SERDES() K2E should use quarter rate instead of half ...DEV.PA_LLD.03.00.01.00Eric Ruei2014-09-262-4/+4
|/
* PA LLD 3.0.1.0 Unit tests of Ingress default route and EQoS mode completedEric Ruei2014-09-051-3/+3
* merged split firmware changes from masterAravind Batni2014-08-253-6/+9
|\
| * break PDSP classify1 image into three images for L2, L3 (outer IP and inner I...Eric Ruei2014-08-253-6/+9
* | removed -x modes from c sourceAravind Batni2014-08-121-0/+0
* | brought up pkt cap/port mirror with restructuring of emac port cfg structureAravind Batni2014-08-121-2/+2
* | merged changes from masterAravind Batni2014-07-307-32/+85
|\|
| * PA LLD 3.0.0.10: merge latest changes from masterEric Ruei2014-07-182-0/+2
| |\
| * | Test/Example enhancements: print 'all tests have passed' message if tests suc...Eric Ruei2014-07-1810-37/+88
* | | fixed the modes on source files to 644Aravind Batni2014-07-301-0/+0
* | | support for packet capture/port mirror addedAravind Batni2014-07-301-0/+1
| |/ |/|