| Commit message (Expand) | Author | Age | Files | Lines |
* | updated netcp 1.0 PA firmware to address improper next header processing in c... | Aravind Batni | 2017-04-26 | 1 | -82/+85 |
* | support to ignore the EQoS operation as long as the pa_CMD_REPORT_TX_TIMESTAM... | Aravind Batni | 2017-01-26 | 1 | -2/+2 |
* | PRSDK-1541: Implement PASS Queue Bounce feature to support PKTDMA coherence w... | Eric Ruei | 2016-12-08 | 1 | -126/+164 |
* | added firmware build check for linux bin file, eliminated redundant includes ... | Aravind Batni | 2016-07-19 | 1 | -3/+3 |
* | fixed race condition in firmware for Gen2, resolved PRSDK-538 | Aravind Batni | 2016-07-18 | 1 | -3/+3 |
* | support linux bin format request, implements PRSDK-971 | Aravind Batni | 2016-07-15 | 1 | -2/+2 |
* | implements PRSDK-660DEV.PA_LLD.03.00.01.12 | Aravind Batni | 2016-06-13 | 1 | -2/+2 |
* | updated firmware version and generated fw binariesDEV.ENG-FW-PA_LLD.03.00.01.11 | Aravind Batni | 2016-05-23 | 1 | -135/+140 |
* | fixed ipv6 ext header parse bug that could potentially hang pa firmwareDEV.ENG-FW-PA_LLD.03.00.01.10 | Aravind Batni | 2016-03-31 | 1 | -2/+2 |
* | firmware update for ipv6 ext header length checks | Aravind Batni | 2016-03-23 | 1 | -2/+2 |
* | updated firmware files to TI text file License | Aravind Batni | 2016-02-08 | 1 | -24/+47 |
* | updated release notes and versionDEV.PA_LLD.03.00.01.08-RC | Aravind Batni | 2016-02-05 | 1 | -91/+89 |
* | add new API to support get the virtual link ID from handle | Aravind Batni | 2015-11-10 | 1 | -2/+2 |
* | bug fixes for L2 Capture and IPv6 Reassembly | Aravind Batni | 2015-03-23 | 1 | -2/+2 |
* | bump fw/v0 pdsp version | Aravind Batni | 2015-02-24 | 1 | -2/+2 |
* | PA LLD 3.0.1.3 releaseDEV.PA_LLD.03.00.01.03 | Eric Ruei | 2015-01-30 | 1 | -2/+2 |
* | PA LLD 3.0.1.2: resolved SDOCM00114358, 114359, 114360, 114361, 114362, 114374 | Eric Ruei | 2014-12-22 | 1 | -2/+2 |
* | PDSP images: 3.0.1.1 release builds | Eric Ruei | 2014-11-26 | 1 | -42/+39 |
* | Add 64-bit timestamp and CPTS timestamp support | Eric Ruei | 2014-11-25 | 1 | -118/+123 |
* | merged replace entry code for addMac2 and addIp2 from appleton branch | Aravind Batni | 2014-10-28 | 1 | -1/+1 |
* | Implement packet capture/port mirroring, ingress deafult routes and eQoS mode... | Eric Ruei | 2014-10-03 | 1 | -182/+184 |
* | PA LLD 3.0.1.0 Unit tests of Ingress default route and EQoS mode completed | Eric Ruei | 2014-09-05 | 1 | -286/+322 |
* | latest build with version 3.0.1.0 | Eric Ruei | 2014-08-26 | 1 | -164/+325 |
|\ |
|
| * | firmware changes for eqos mode support (intermediate push, it is not verified) | Aravind Batni | 2014-08-26 | 1 | -119/+109 |
| * | enhanced emac port config features on top of split fw | Aravind Batni | 2014-08-25 | 1 | -124/+371 |
* | | version number and comment changes | Eric Ruei | 2014-08-26 | 1 | -120/+246 |
|/ |
|
* | break PDSP classify1 image into three images for L2, L3 (outer IP and inner I... | Eric Ruei | 2014-08-25 | 1 | -0/+1412 |