| Commit message (Expand) | Author | Age | Files | Lines |
* | bug fixes and CCS Project rename | Aravind Batni | 2016-02-02 | 1 | -0/+44 |
* | Classify untagged packets as packets with valnId = 0. | Eric Ruei | 2015-12-07 | 1 | -1/+3 |
* | add new API to support get the virtual link ID from handle | Aravind Batni | 2015-11-10 | 1 | -0/+18 |
* | align pa build against proc sdk csl | Aravind Batni | 2015-10-09 | 1 | -0/+0 |
* | fixed documentation error | Aravind Batni | 2015-08-18 | 1 | -2/+2 |
* | supress GCC warning for maybe-uninitialized and allow other tools to catch un... | Aravind Batni | 2015-07-31 | 1 | -0/+22 |
* | fixed paDebugInfo for k2l | Aravind Batni | 2015-07-02 | 1 | -3/+2 |
* | support SPI with link for Gen1 devices | Aravind Batni | 2015-06-15 | 1 | -1/+7 |
* | GTP-U End Marker message handling enhanced to have option to route like G-PDU | Aravind Batni | 2015-04-24 | 1 | -1/+11 |
* | support full size ACL LUT insert, bug fixes in unit tests, enhance EOAM test ... | Aravind Batni | 2015-04-22 | 1 | -4/+64 |
* | updated documentationDEV.PA_LLD.03.00.01.04 | Aravind Batni | 2015-02-27 | 1 | -67/+39 |
* | fixed K2E build issues and updated documentation | Aravind Batni | 2015-02-26 | 1 | -40/+110 |
* | merged EOAM feature from development branch | Aravind Batni | 2015-02-18 | 1 | -3/+312 |
|\ |
|
| * | Enhanced Unit Test to cover EOAM, IPSec, IP, ACL and Reassembly test cases | Aravind Batni | 2015-02-12 | 1 | -12/+12 |
| * | verified EOAM control packet verification and send to host queue | Aravind Batni | 2014-12-24 | 1 | -3/+312 |
* | | PA LLD 3.0.1.2: resolved SDOCM00114358, 114359, 114360, 114361, 114362, 114374 | Eric Ruei | 2014-12-22 | 1 | -1/+38 |
|/ |
|
* | Add 64-bit timestamp and CPTS timestamp support | Eric Ruei | 2014-11-25 | 1 | -9/+36 |
* | merged replace entry code for addMac2 and addIp2 from appleton branch | Aravind Batni | 2014-10-28 | 1 | -4/+64 |
* | pa.h: specify the RA context size at paRaConfig_t | Eric Ruei | 2014-10-23 | 1 | -1/+2 |
* | Implement packet capture/port mirroring, ingress deafult routes and eQoS mode... | Eric Ruei | 2014-10-03 | 1 | -4/+58 |
* | pa.h: add error code for null pointer | Eric Ruei | 2014-09-16 | 1 | -0/+7 |
* | pa.h: multicast bit should be b0 of first byte of MAC address;tests/test1.c t... | Eric Ruei | 2014-09-09 | 1 | -1/+1 |
* | pa.h: fixed doxygen error pa_PKT_CTRL2_VALID_EMAC_IF_EQoS_MODE ==> pa_PKT_CTR... | Eric Ruei | 2014-09-05 | 1 | -3/+1 |
* | PA LLD 3.0.1.0 Unit tests of Ingress default route and EQoS mode completed | Eric Ruei | 2014-09-05 | 1 | -180/+204 |
* | Merge branch 'development' of gtgit01.gt.design.ti.com:git/projects/pa-lld in... | Eric Ruei | 2014-08-27 | 1 | -22/+15 |
|\ |
|
| * | updated fw | Aravind Batni | 2014-08-27 | 1 | -22/+15 |
* | | pa.h: update comments; parse.h: extract DSCP at MAC parsing route | Eric Ruei | 2014-08-27 | 1 | -1/+1 |
|/ |
|
* | latest build with version 3.0.1.0 | Eric Ruei | 2014-08-26 | 1 | -29/+69 |
|\ |
|
| * | enhanced emac port config features on top of split fw | Aravind Batni | 2014-08-25 | 1 | -30/+70 |
* | | version number and comment changes | Eric Ruei | 2014-08-26 | 1 | -26/+29 |
|/ |
|
* | removed -x modes from c source | Aravind Batni | 2014-08-12 | 1 | -0/+0 |
* | brought up pkt cap/port mirror with restructuring of emac port cfg structure | Aravind Batni | 2014-08-12 | 1 | -417/+528 |
* | merged changes from master | Aravind Batni | 2014-07-30 | 1 | -19/+19 |
|\ |
|
| * | PA LLD 3.0.0.10: merge latest changes from master | Eric Ruei | 2014-07-18 | 1 | -5/+100 |
| |\ |
|
* | | | fixed the modes on source files to 644 | Aravind Batni | 2014-07-30 | 1 | -0/+0 |
* | | | support for packet capture/port mirror added | Aravind Batni | 2014-07-30 | 1 | -11/+405 |
| |/
|/| |
|
* | | fixed modesDEV.PA_LLD.03.00.00.09 | Aravind Batni | 2014-06-04 | 1 | -0/+0 |
* | | resolved SDOCM00107498, SDOCM00107060 | Aravind Batni | 2014-06-04 | 1 | -1/+96 |
|/ |
|
* | pa.h, unittest/pautest.h: fix a few typo | Eric Ruei | 2014-05-26 | 1 | -5/+5 |
* | Merged all changes from Lamarr branch | Eric Ruei | 2014-04-29 | 1 | -76/+1411 |
|\ |
|
| * | add NSS layout support and enhnace example and unit tests to demonstrate thei... | Eric Ruei | 2014-04-21 | 1 | -32/+140 |
| * | pa.d: update pa_DEL_HANDLE_MIN_CMD_BUF_SIZE_BYTES to 32 to cover multiple ent... | Eric Ruei | 2014-03-25 | 1 | -3/+3 |
| * | fix incorrect comment for varaible crcOffset at paCmdCrcOp_t | Eric Ruei | 2014-01-30 | 1 | -3/+1 |
| * | replcae compiler switch PASS_GEN2 with NSS_GEN2, add NUM_PORTS as optional co... | Eric Ruei | 2013-12-25 | 1 | -3/+3 |
| * | Add SGMII SERDES support for Lamarr/Edison, merge the inner IP offset support... | Eric Ruei | 2013-12-19 | 1 | -15/+35 |
| * | Merged new features from PA LLD 2.0.1.4 and provide single package for all ke... | Eric Ruei | 2013-11-26 | 1 | -1/+1 |
| |\ |
|
| * | | Update to cover both PASS1 and PASS2 builds | Eric Ruei | 2013-11-13 | 1 | -72/+370 |
| * | | Merge MCSDK 3.0 enhancements and cleanup EMAC/Multicore examples | Eric Ruei | 2013-09-25 | 1 | -38/+74 |
| |\| |
|
| * | | IP forwarding and comments cleanup: version 3.0.0.6DEV.PALLD.03.00.00.06 | Eric Ruei | 2013-08-28 | 1 | -31/+227 |
| * | | Egress Flow and PA 1.3 features mergeDEV.PALLD.03.00.00.05 | Eric Ruei | 2013-07-26 | 1 | -47/+595 |