summaryrefslogtreecommitdiffstats
path: root/pa.h
Commit message (Expand)AuthorAgeFilesLines
* PRSDK-1541: Implement PASS Queue Bounce feature to support PKTDMA coherence w...Eric Ruei2016-12-081-2/+190
* bug fixes and CCS Project renameAravind Batni2016-02-021-0/+44
* Classify untagged packets as packets with valnId = 0.Eric Ruei2015-12-071-1/+3
* add new API to support get the virtual link ID from handleAravind Batni2015-11-101-0/+18
* align pa build against proc sdk cslAravind Batni2015-10-091-0/+0
* fixed documentation errorAravind Batni2015-08-181-2/+2
* supress GCC warning for maybe-uninitialized and allow other tools to catch un...Aravind Batni2015-07-311-0/+22
* fixed paDebugInfo for k2lAravind Batni2015-07-021-3/+2
* support SPI with link for Gen1 devicesAravind Batni2015-06-151-1/+7
* GTP-U End Marker message handling enhanced to have option to route like G-PDUAravind Batni2015-04-241-1/+11
* support full size ACL LUT insert, bug fixes in unit tests, enhance EOAM test ...Aravind Batni2015-04-221-4/+64
* updated documentationDEV.PA_LLD.03.00.01.04Aravind Batni2015-02-271-67/+39
* fixed K2E build issues and updated documentationAravind Batni2015-02-261-40/+110
* merged EOAM feature from development branchAravind Batni2015-02-181-3/+312
|\
| * Enhanced Unit Test to cover EOAM, IPSec, IP, ACL and Reassembly test casesAravind Batni2015-02-121-12/+12
| * verified EOAM control packet verification and send to host queueAravind Batni2014-12-241-3/+312
* | PA LLD 3.0.1.2: resolved SDOCM00114358, 114359, 114360, 114361, 114362, 114374Eric Ruei2014-12-221-1/+38
|/
* Add 64-bit timestamp and CPTS timestamp supportEric Ruei2014-11-251-9/+36
* merged replace entry code for addMac2 and addIp2 from appleton branchAravind Batni2014-10-281-4/+64
* pa.h: specify the RA context size at paRaConfig_tEric Ruei2014-10-231-1/+2
* Implement packet capture/port mirroring, ingress deafult routes and eQoS mode...Eric Ruei2014-10-031-4/+58
* pa.h: add error code for null pointerEric Ruei2014-09-161-0/+7
* pa.h: multicast bit should be b0 of first byte of MAC address;tests/test1.c t...Eric Ruei2014-09-091-1/+1
* pa.h: fixed doxygen error pa_PKT_CTRL2_VALID_EMAC_IF_EQoS_MODE ==> pa_PKT_CTR...Eric Ruei2014-09-051-3/+1
* PA LLD 3.0.1.0 Unit tests of Ingress default route and EQoS mode completedEric Ruei2014-09-051-180/+204
* Merge branch 'development' of gtgit01.gt.design.ti.com:git/projects/pa-lld in...Eric Ruei2014-08-271-22/+15
|\
| * updated fwAravind Batni2014-08-271-22/+15
* | pa.h: update comments; parse.h: extract DSCP at MAC parsing routeEric Ruei2014-08-271-1/+1
|/
* latest build with version 3.0.1.0Eric Ruei2014-08-261-29/+69
|\
| * enhanced emac port config features on top of split fwAravind Batni2014-08-251-30/+70
* | version number and comment changesEric Ruei2014-08-261-26/+29
|/
* removed -x modes from c sourceAravind Batni2014-08-121-0/+0
* brought up pkt cap/port mirror with restructuring of emac port cfg structureAravind Batni2014-08-121-417/+528
* merged changes from masterAravind Batni2014-07-301-19/+19
|\
| * PA LLD 3.0.0.10: merge latest changes from masterEric Ruei2014-07-181-5/+100
| |\
* | | fixed the modes on source files to 644Aravind Batni2014-07-301-0/+0
* | | support for packet capture/port mirror addedAravind Batni2014-07-301-11/+405
| |/ |/|
* | fixed modesDEV.PA_LLD.03.00.00.09Aravind Batni2014-06-041-0/+0
* | resolved SDOCM00107498, SDOCM00107060Aravind Batni2014-06-041-1/+96
|/
* pa.h, unittest/pautest.h: fix a few typoEric Ruei2014-05-261-5/+5
* Merged all changes from Lamarr branchEric Ruei2014-04-291-76/+1411
|\
| * add NSS layout support and enhnace example and unit tests to demonstrate thei...Eric Ruei2014-04-211-32/+140
| * pa.d: update pa_DEL_HANDLE_MIN_CMD_BUF_SIZE_BYTES to 32 to cover multiple ent...Eric Ruei2014-03-251-3/+3
| * fix incorrect comment for varaible crcOffset at paCmdCrcOp_tEric Ruei2014-01-301-3/+1
| * replcae compiler switch PASS_GEN2 with NSS_GEN2, add NUM_PORTS as optional co...Eric Ruei2013-12-251-3/+3
| * Add SGMII SERDES support for Lamarr/Edison, merge the inner IP offset support...Eric Ruei2013-12-191-15/+35
| * Merged new features from PA LLD 2.0.1.4 and provide single package for all ke...Eric Ruei2013-11-261-1/+1
| |\
| * | Update to cover both PASS1 and PASS2 buildsEric Ruei2013-11-131-72/+370
| * | Merge MCSDK 3.0 enhancements and cleanup EMAC/Multicore examplesEric Ruei2013-09-251-38/+74
| |\|
| * | IP forwarding and comments cleanup: version 3.0.0.6DEV.PALLD.03.00.00.06Eric Ruei2013-08-281-31/+227