summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* PA documentation update for 3.0.0.8 releaseAravind Batni2018-12-071-1/+1
* Doc & version updatesMahesh Radhakrishnan2018-09-211-1/+1
* documentation update for PRSDK 5.0 releaseAravind Batni2018-07-171-2/+2
* PRSDK-3155: fixed PA download firmware not to use memcpy as memcpy can be byt...Aravind Batni2017-10-311-1/+1
* updated netcp 1.0 PA firmware to address improper next header processing in c...Aravind Batni2017-04-261-1/+1
* documentation update for the release 3.0.2.3Aravind Batni2017-03-101-2/+2
* PRSDK-1541: Implement PASS Queue Bounce feature to support PKTDMA coherence w...Eric Ruei2016-12-081-1/+1
* this Merge branch 'PRSDK-1315' enables repeatability of Pa tests without restartAravind Batni2016-10-101-1/+1
* support linux bin format request, implements PRSDK-971Aravind Batni2016-07-151-1/+1
* implements PRSDK-660DEV.PA_LLD.03.00.01.12Aravind Batni2016-06-131-1/+1
* updated documentationDEV.ENG-FW-PA_LLD.03.00.01.11AAravind Batni2016-06-011-1/+1
* firmware update for ipv6 ext header length checksAravind Batni2016-03-231-1/+1
* bug fixes and CCS Project renameAravind Batni2016-02-021-2/+2
* Classify untagged packets as packets with valnId = 0.Eric Ruei2015-12-071-1/+1
* add new API to support get the virtual link ID from handleAravind Batni2015-11-101-1/+1
* bug fixes for L2 Capture and IPv6 ReassemblyAravind Batni2015-03-231-1/+1
* merged EOAM feature from development branchAravind Batni2015-02-181-1/+1
|\
| * Enhanced Unit Test to cover EOAM, IPSec, IP, ACL and Reassembly test casesAravind Batni2015-02-121-2/+2
* | PA LLD 3.0.1.3 releaseDEV.PA_LLD.03.00.01.03Eric Ruei2015-01-301-2/+2
* | PA LLD 3.0.1.2: resolved SDOCM00114358, 114359, 114360, 114361, 114362, 114374Eric Ruei2014-12-221-1/+1
|/
* Implement packet capture/port mirroring, ingress deafult routes and eQoS mode...Eric Ruei2014-10-031-1/+1
* version number and comment changesEric Ruei2014-08-261-1/+1
* package.xdc: version 3.0.0.10Eric Ruei2014-07-181-2/+2
* Merged all changes from Lamarr branchEric Ruei2014-04-291-1/+3
|\
| * src/v1/pafrm.h: fixed definition PAFRM_LUT1_VALID_IPV6_SRC_VC; change version...Eric Ruei2014-03-071-1/+1
| * Merged new features from PA LLD 2.0.1.4 and provide single package for all ke...Eric Ruei2013-11-261-1/+1
| |\
| * | Merge MCSDK 3.0 enhancements and cleanup EMAC/Multicore examplesEric Ruei2013-09-251-1/+1
| |\|
| * | IP forwarding and comments cleanup: version 3.0.0.6DEV.PALLD.03.00.00.06Eric Ruei2013-08-281-1/+1
| * | Egress Flow and PA 1.3 features mergeDEV.PALLD.03.00.00.05Eric Ruei2013-07-261-1/+1
| * | PA LLD 3.0.0.3 with local DMA and flow cache supportEric Ruei2013-05-031-2/+2
| * | pa lamarr initial commitEric Ruei2013-01-021-1/+3
* | | Sync with version 1.3.1.0DEV.PA_LLD.02.00.01.05Eric Ruei2013-12-201-1/+1
* | | Interface-based routing support and User-defined statistics enhancementsEric Ruei2013-11-131-1/+1
| |/ |/|
* | added shared object library support, updated release notesAravind Batni2013-08-201-1/+1
* | updated documentation for pa lld 2.0.1.2Aravind Batni2013-08-021-1/+1
* | added RM support for PA examples and LLD bug fixes for RM resource managmentAravind Batni2013-07-181-1/+1
* | updated RN and PA LLD versionDEV.PA_LLD.02.00.01.00Aravind Batni2013-07-101-1/+1
* | updated DSP projects and brought back the -o2 option for ARM user spaceAravind Batni2013-06-191-1/+1
* | fixed PASS firmware lock up issue due to illegal ingress packet, restructured...Aravind Batni2013-05-151-1/+1
* | fixed makefile bug for linaro tool chain, bug in fw_mem_allocator, updated th...Aravind Batni2013-04-241-1/+1
* | merge 1.3.0.8John Dowdal2013-02-261-2/+2
* | Aligned with Keystone II RM API. Tested RM service handle NULL case onlyJustin Sobota2013-02-121-1/+1
* | Update after bringupDEV.PA_LLD.02.00.00.05Raghu Nambiath2013-01-151-1/+1
|/
* Fixed error in user mode LLDs example/test projects buildMurtaza Gaadiwala2012-11-201-1/+1
* Updated files to PA 2.0.0.3Eric Ruei2012-09-061-14/+14
* Commited by migration scriptDEV.PA_LLD.02.00.00.02Martin Qian2012-07-271-2/+2
* Commited by migration scriptDEV.PA_LLD.02.00.00.01Martin Qian2012-07-241-0/+0
* initial commitMartin Qian2012-07-221-2/+2
* initial commitMartin Qian2012-07-221-1/+1
* initial commitMartin Qian2012-07-031-0/+14