summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* documentation update for the release 3.0.2.3Aravind Batni2017-03-101-2/+2
* PRSDK-1541: Implement PASS Queue Bounce feature to support PKTDMA coherence w...Eric Ruei2016-12-081-2/+2
* this Merge branch 'PRSDK-1315' enables repeatability of Pa tests without restartAravind Batni2016-10-101-2/+2
* support linux bin format request, implements PRSDK-971Aravind Batni2016-07-151-2/+2
* implements PRSDK-660DEV.PA_LLD.03.00.01.12Aravind Batni2016-06-131-2/+2
* updated documentationDEV.ENG-FW-PA_LLD.03.00.01.11AAravind Batni2016-06-011-2/+2
* firmware update for ipv6 ext header length checksAravind Batni2016-03-231-2/+2
* fixed LUT2 FULL test issue for NSS_GEN2 and ver updatesAravind Batni2016-02-041-2/+2
* paver.h: version 3.0.1.7Eric Ruei2015-12-071-2/+2
* add new API to support get the virtual link ID from handleAravind Batni2015-11-101-2/+2
* bug fixes for L2 Capture and IPv6 ReassemblyAravind Batni2015-03-231-2/+2
* merged EOAM feature from development branchAravind Batni2015-02-181-2/+2
|\
| * Enhanced Unit Test to cover EOAM, IPSec, IP, ACL and Reassembly test casesAravind Batni2015-02-121-2/+2
* | PA LLD 3.0.1.3 releaseDEV.PA_LLD.03.00.01.03Eric Ruei2015-01-301-2/+2
* | PA LLD 3.0.1.2: resolved SDOCM00114358, 114359, 114360, 114361, 114362, 114374Eric Ruei2014-12-221-2/+2
|/
* Implement packet capture/port mirroring, ingress deafult routes and eQoS mode...Eric Ruei2014-10-031-2/+2
* latest build with version 3.0.1.0Eric Ruei2014-08-261-2/+2
* package.xdc: version 3.0.0.10Eric Ruei2014-07-181-2/+2
* src/v1/pafrm.h: fixed definition PAFRM_LUT1_VALID_IPV6_SRC_VC; change version...Eric Ruei2014-03-071-2/+2
* Merged new features from PA LLD 2.0.1.4 and provide single package for all ke...Eric Ruei2013-11-261-2/+2
|\
* | Merge MCSDK 3.0 enhancements and cleanup EMAC/Multicore examplesEric Ruei2013-09-251-0/+68
|\|
| * added shared object library support, updated release notesAravind Batni2013-08-201-2/+2
| * updated paverDEV.PA_LLD.02.00.01.02Aravind Batni2013-08-071-2/+2
| * added RM support for PA examples and LLD bug fixes for RM resource managmentAravind Batni2013-07-181-2/+2
| * updated RN and PA LLD versionDEV.PA_LLD.02.00.01.00Aravind Batni2013-07-101-2/+2
| * updated DSP projects and brought back the -o2 option for ARM user spaceAravind Batni2013-06-191-2/+2
| * Remove dependance on CSL_QMSS_DATA_QM#_QUEUE_PROXY_REGS, add memory barrier f...John Dowdal2013-05-151-0/+0
| * fixed PASS firmware lock up issue due to illegal ingress packet, restructured...Aravind Batni2013-05-151-2/+2
| * fixed makefile bug for linaro tool chain, bug in fw_mem_allocator, updated th...Aravind Batni2013-04-241-2/+2
| * updated build infrastructure makefiles for yocto buildAravind Batni2013-04-151-0/+68
* Removed temporary files from repoMurtaza Gaadiwala2013-01-111-68/+0
* pa lamarr initial commitEric Ruei2013-01-021-0/+68