| Commit message (Expand) | Author | Age | Files | Lines |
* | bug fixes and CCS Project rename | Aravind Batni | 2016-02-02 | 4 | -2/+34 |
* | add new API to support get the virtual link ID from handle | Aravind Batni | 2015-11-10 | 2 | -0/+53 |
* | fixed warnings | Aravind Batni | 2015-11-05 | 4 | -18/+20 |
* | merged k2 rtos branch to support keystone devices | Aravind Batni | 2015-10-22 | 1 | -1/+1 |
|\ |
|
| * | pa: keystone 2: add A15 lib and test/examples for Keystone II devices | Hao Zhang | 2015-10-15 | 1 | -3/+3 |
* | | align pa build against proc sdk csl | Aravind Batni | 2015-10-09 | 1 | -2/+2 |
|/ |
|
* | fixed paDebugInfo for k2l | Aravind Batni | 2015-07-02 | 1 | -4/+4 |
* | fixed register allocation for TxCmd Protect and CRC follow Payload | Aravind Batni | 2015-07-01 | 2 | -2/+2 |
* | support SPI with link for Gen1 devices | Aravind Batni | 2015-06-15 | 1 | -2/+8 |
* | fix pa get buffer issue for v1, when there is no ACL specified | Aravind Batni | 2015-04-30 | 1 | -4/+9 |
* | fixed warnings in PALLD compilation | Aravind Batni | 2015-04-29 | 5 | -80/+59 |
* | GTP-U End Marker message handling enhanced to have option to route like G-PDU | Aravind Batni | 2015-04-24 | 4 | -3/+15 |
* | support full size ACL LUT insert, bug fixes in unit tests, enhance EOAM test ... | Aravind Batni | 2015-04-22 | 6 | -93/+804 |
* | bug fixes for L2 Capture and IPv6 Reassembly | Aravind Batni | 2015-03-23 | 4 | -5/+12 |
* | updated documentationDEV.PA_LLD.03.00.01.04 | Aravind Batni | 2015-02-27 | 1 | -36/+2 |
* | fixed Queue divert issue | Aravind Batni | 2015-02-19 | 1 | -7/+7 |
* | merged EOAM feature from development branch | Aravind Batni | 2015-02-18 | 5 | -46/+762 |
|\ |
|
| * | fixed time stamp issues for eoam | Aravind Batni | 2015-02-18 | 2 | -10/+24 |
| * | Enhanced Unit Test to cover EOAM, IPSec, IP, ACL and Reassembly test cases | Aravind Batni | 2015-02-12 | 1 | -7/+7 |
| * | verified EOAM control packet verification and send to host queue | Aravind Batni | 2014-12-24 | 5 | -45/+747 |
* | | v1/pa.c: Pa_addIp2() handle the default IP entry where all valid bits are zero | Eric Ruei | 2015-01-30 | 1 | -8/+37 |
* | | PA LLD 3.0.1.2: resolved SDOCM00114358, 114359, 114360, 114361, 114362, 114374 | Eric Ruei | 2014-12-22 | 2 | -5/+35 |
|/ |
|
* | src/v1/pa.c: Pa_addAcl() allow identical entries at different ACL LUT instance | Eric Ruei | 2014-11-26 | 1 | -2/+5 |
* | srv/v0[1]/pa.c: coverity fixes | Eric Ruei | 2014-11-25 | 2 | -31/+39 |
* | Add 64-bit timestamp and CPTS timestamp support | Eric Ruei | 2014-11-25 | 4 | -4/+15 |
* | merged replace entry code for addMac2 and addIp2 from appleton branch | Aravind Batni | 2014-10-28 | 2 | -4/+180 |
* | sec/v1/pa.c: Pa_formatTxCmd(): enhance alignment detection to handle totalPat... | Eric Ruei | 2014-10-23 | 1 | -3/+5 |
* | Implement packet capture/port mirroring, ingress deafult routes and eQoS mode... | Eric Ruei | 2014-10-03 | 4 | -136/+675 |
* | src/v0/pafrm.h: include path for pa.h ==> ti/drv/pa.h | Eric Ruei | 2014-09-16 | 1 | -1/+1 |
* | pa.c, painit.c: add null-pointer check | Eric Ruei | 2014-09-16 | 4 | -78/+404 |
* | PA LLD 3.0.1.0 Unit tests of Ingress default route and EQoS mode completed | Eric Ruei | 2014-09-05 | 2 | -57/+87 |
* | enhanced emac port config features on top of split fw | Aravind Batni | 2014-08-25 | 3 | -236/+342 |
* | expanded the control bit map and valid bit map for pktctrl to 16 bits | Aravind Batni | 2014-08-13 | 2 | -17/+14 |
* | removed -x modes from c source | Aravind Batni | 2014-08-12 | 2 | -0/+0 |
* | brought up pkt cap/port mirror with restructuring of emac port cfg structure | Aravind Batni | 2014-08-12 | 2 | -123/+289 |
* | merged changes from master | Aravind Batni | 2014-07-30 | 6 | -361/+438 |
|\ |
|
| * | pa.c: update user stats allocation/free/verify functions to provide range che... | Eric Ruei | 2014-07-23 | 2 | -118/+190 |
| * | v0/pa.c: release counter if already allocated;v1:pa.c: Pa_addIp2() find the s... | Eric Ruei | 2014-07-21 | 2 | -5/+15 |
| * | PA LLD 3.0.0.10: merge latest changes from master | Eric Ruei | 2014-07-18 | 6 | -122/+440 |
| |\ |
|
* | | | fixed the modes on source files to 644 | Aravind Batni | 2014-07-30 | 2 | -0/+0 |
* | | | support for packet capture/port mirror added | Aravind Batni | 2014-07-30 | 2 | -79/+240 |
| |/
|/| |
|
* | | fixed modesDEV.PA_LLD.03.00.00.09 | Aravind Batni | 2014-06-04 | 6 | -0/+0 |
* | | resolved SDOCM00107498, SDOCM00107060 | Aravind Batni | 2014-06-04 | 6 | -16/+339 |
|/ |
|
* | v1/paloc.h: fix coverity issues | Eric Ruei | 2014-06-02 | 1 | -5/+5 |
* | v1/pa.c: coverity issue fix #2 | Eric Ruei | 2014-06-02 | 1 | -8/+8 |
* | pa.c paloc.h: fixed coverity issues #1 | Eric Ruei | 2014-05-26 | 3 | -11/+30 |
* | Merged all changes from Lamarr branch | Eric Ruei | 2014-04-29 | 9 | -86/+12539 |
|\ |
|
| * | add NSS layout support and enhnace example and unit tests to demonstrate thei... | Eric Ruei | 2014-04-21 | 2 | -11/+11 |
| * | IR103812: fix Pa_formatTxCmd for potential compiler error | Eric Ruei | 2014-04-21 | 2 | -46/+63 |
| * | painit.c: update the formula of some commad size macros accordingly | Eric Ruei | 2014-03-25 | 1 | -1/+1 |