summaryrefslogtreecommitdiffstats
blob: 64a336e4b6ea5f53a2b8f6f66f50060b19461999 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
/*
 *  Copyright 2015 by Texas Instruments Incorporated.
 *
 *  All rights reserved. Property of Texas Instruments Incorporated.
 *  Restricted rights to use, duplicate or disclose this code are
 *  granted through contract.
 *
 */

/*
 *  ======== cpsw_example.cfg ========
 *
 */

/* Load all required BIOS/XDC runtime packages */
var Memory = xdc.useModule('xdc.runtime.Memory');
var BIOS = xdc.useModule('ti.sysbios.BIOS');
var HeapMem = xdc.useModule('ti.sysbios.heaps.HeapMem');
var Semaphore = xdc.useModule('ti.sysbios.knl.Semaphore');
var Log = xdc.useModule('xdc.runtime.Log');
var LoggerBuf = xdc.useModule('xdc.runtime.LoggerBuf');
var Task = xdc.useModule('ti.sysbios.knl.Task');
var Hwi = xdc.useModule('ti.sysbios.hal.Hwi');
var Main = xdc.useModule('xdc.runtime.Main');
var Defaults = xdc.useModule('xdc.runtime.Defaults');
var Diags = xdc.useModule('xdc.runtime.Diags'); 
var SysMin = xdc.useModule('xdc.runtime.SysMin');
var System = xdc.useModule('xdc.runtime.System');
var Text = xdc.useModule('xdc.runtime.Text');

Task.defaultStackSize = 0x4000;

/* Load the CPPI package */
var Cppi                        =   xdc.loadPackage('ti.drv.cppi'); 
/* Load the QMSS package */
var Qmss                        =   xdc.loadPackage('ti.drv.qmss');

/* Load the PA package */
var devType = "k2h"
var Pa                          =   xdc.useModule('ti.drv.pa.Settings');
Pa.deviceType = devType;

/* Load the RM package */
var Rm                          =   xdc.loadPackage('ti.drv.rm');

/* 
 * Program.argSize sets the size of the .args section. 
 * The examples don't use command line args so argSize is set to 0.
 */
Program.argSize = 0x0;

/*
 * The BIOS module will create the default heap for the system.
 * Specify the size of this default heap.
 */
BIOS.heapSize = 8192 * 30;

/*
 * Build a custom SYS/BIOS library from sources.
 */
BIOS.libType = BIOS.LibType_Custom;

/* System stack size (used by ISRs and Swis) */
Program.stack = 0x20000;

/* Circular buffer size for System_printf() */
SysMin.bufSize = 0x400;

/* 
 * Create and install logger for the whole system
 */
var loggerBufParams = new LoggerBuf.Params();
loggerBufParams.numEntries = 32;
var logger0 = LoggerBuf.create(loggerBufParams);
Defaults.common$.logger = logger0;
Main.common$.diags_INFO = Diags.ALWAYS_ON;

System.SupportProxy = SysMin;
var SemiHost = xdc.useModule('ti.sysbios.rts.gnu.SemiHostSupport');

var Cache  = xdc.useModule('ti.sysbios.family.arm.a15.Cache');
var Mmu    = xdc.useModule('ti.sysbios.family.arm.a15.Mmu');

/* Enable the cache                                                           */
Cache.enableCache = true;

// Enable the MMU (Required for L1/L2 data caching)
Mmu.enableMMU = true;

// descriptor attribute structure
var peripheralAttrs = new Mmu.DescriptorAttrs();

Mmu.initDescAttrsMeta(peripheralAttrs);

peripheralAttrs.type = Mmu.DescriptorType_BLOCK;  // BLOCK descriptor
peripheralAttrs.noExecute = true;                 // not executable
peripheralAttrs.accPerm = 0;                      // read/write at PL1
peripheralAttrs.attrIndx = 1;                     // MAIR0 Byte1 describes
                                                  // memory attributes for
// Define the base address of the 2 MB page
// the peripheral resides in.
var peripheralBaseAddrs = [ 
  { base: 0x02620000, size: 0x00001000 },  // bootcfg
  { base: 0x0bc00000, size: 0x00100000 },  // MSMC config
  { base: 0x02000000, size: 0x00100000 },  // NETCP memory
  { base: 0x02a00000, size: 0x00100000 },  // QMSS config memory
  { base: 0x23A00000, size: 0x00100000 },  // QMSS Data memory
  { base: 0x02901000, size: 0x00002000 },  // SRIO pkt dma config memory
  { base: 0x01f14000, size: 0x00007000 },  // AIF pkt dma config memory
  { base: 0x021F0200, size: 0x00000600 },  // FFTC 0 pkt dma config memory
  { base: 0x021F0a00, size: 0x00000600 },  // FFTC 4 pkt dma config memory
  { base: 0x021F1200, size: 0x00000600 },  // FFTC 5 pkt dma config memory
  { base: 0x021F4200, size: 0x00000600 },  // FFTC 1 pkt dma config memory
  { base: 0x021F8200, size: 0x00000600 },  // FFTC 2 pkt dma config memory
  { base: 0x021FC200, size: 0x00000600 },  // FFTC 3 pkt dma config memory
  { base: 0x02554000, size: 0x00009000 }   // BCP pkt dma config memory
];

// Configure the corresponding MMU page descriptor accordingly
for (var i =0; i < peripheralBaseAddrs.length; i++)
{
  for (var j = 0; j < peripheralBaseAddrs[i].size; j += 0x200000)
  {
      var addr = peripheralBaseAddrs[i].base + j;
      Mmu.setSecondLevelDescMeta(addr, addr, peripheralAttrs);
    }
}                   

// Reconfigure DDR to use coherent address
Mmu.initDescAttrsMeta(peripheralAttrs);

peripheralAttrs.type = Mmu.DescriptorType_BLOCK;
peripheralAttrs.shareable = 2;            // outer-shareable (3=inner, 0=none)
peripheralAttrs.accPerm = 1;              // read/write at any privelege level
peripheralAttrs.attrIndx = 2;             // normal cacheable (0=no cache, 1=strict order)
for (var vaddr = 0x80000000, paddr = 0x800000000; vaddr < 0x100000000; vaddr += 0x200000, paddr+= 0x200000)
{
      Mmu.setSecondLevelDescMeta(vaddr, paddr, peripheralAttrs);
}
// Add MSMC as coherent
for (var addr = 0x0c000000; addr < 0x0c600000; addr += 0x200000)
{
      Mmu.setSecondLevelDescMeta(addr, addr, peripheralAttrs);
}