summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuraj Das2016-05-31 18:16:55 -0500
committerSuraj Das2016-05-31 18:16:55 -0500
commit15271a7c211ca727bfcac92928af3f2c870ebc95 (patch)
tree0367b66317dcc09120aeb323b534475ece0e3993 /Settings.xdc.xdt
parent9d400383a5ce0bc772d0e3a22dce6a2abdd02be1 (diff)
downloadpcie-lld-15271a7c211ca727bfcac92928af3f2c870ebc95.tar.gz
pcie-lld-15271a7c211ca727bfcac92928af3f2c870ebc95.tar.xz
pcie-lld-15271a7c211ca727bfcac92928af3f2c870ebc95.zip
enabling makefile infrastructure lib build
Diffstat (limited to 'Settings.xdc.xdt')
-rw-r--r--Settings.xdc.xdt12
1 files changed, 12 insertions, 0 deletions
diff --git a/Settings.xdc.xdt b/Settings.xdc.xdt
index 193a134..a9e66e4 100644
--- a/Settings.xdc.xdt
+++ b/Settings.xdc.xdt
@@ -44,6 +44,18 @@ module Settings
44 * ($NAME).profiling.a($SUFFIX). This is set in the *.cfg file. 44 * ($NAME).profiling.a($SUFFIX). This is set in the *.cfg file.
45 */ 45 */
46 config Bool enableProfiling = false; 46 config Bool enableProfiling = false;
47
48 /*! This variable is to control the device library type selection.
49 * By default this variable is set to release.
50 *
51 * To use CSL to use the debug/release library, add the following lines to config
52 * file and set the library profile accordingly:
53 *
54 * var Uart Settings = xdc.useModule ('ti.Uart.Settings');
55 * UartSettings.libProfile = "debug";
56 *
57 */
58 metaonly config string libProfile = "release";
47 59
48} 60}
49 61