summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuraj Das2015-12-10 17:56:17 -0600
committerSuraj Das2015-12-10 17:56:17 -0600
commit2fc418ae8dd0b0b7304fc23002141b952d43be04 (patch)
tree5ad23bc1f7a568718839f0d1eeebc906087eeecf /Settings.xdc.xdt
parent55ef7d2fb5fc373aa67f71dfd2f67082e5d5e25d (diff)
downloadpcie-lld-2fc418ae8dd0b0b7304fc23002141b952d43be04.tar.gz
pcie-lld-2fc418ae8dd0b0b7304fc23002141b952d43be04.tar.xz
pcie-lld-2fc418ae8dd0b0b7304fc23002141b952d43be04.zip
enabling benchmarking on pcie
Diffstat (limited to 'Settings.xdc.xdt')
-rw-r--r--Settings.xdc.xdt8
1 files changed, 8 insertions, 0 deletions
diff --git a/Settings.xdc.xdt b/Settings.xdc.xdt
index 09ed5a1..193a134 100644
--- a/Settings.xdc.xdt
+++ b/Settings.xdc.xdt
@@ -37,6 +37,14 @@ module Settings
37 metaonly config string socType = ""; 37 metaonly config string socType = "";
38 /*! Backwards compatible version of socType w/ keystone 2 */ 38 /*! Backwards compatible version of socType w/ keystone 2 */
39 metaonly config string deviceType = ""; 39 metaonly config string deviceType = "";
40
41 /*! This flag is used to indicate whether or not the benchmarking code
42 * (defined in the profilingHooks class) will be used in the project.
43 * Note that a separate library has been compiled and will be used
44 * ($NAME).profiling.a($SUFFIX). This is set in the *.cfg file.
45 */
46 config Bool enableProfiling = false;
47
40} 48}
41 49
42 50