summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEric Ruei2014-05-06 17:00:13 -0500
committerEric Ruei2014-05-06 17:00:13 -0500
commit75a2d15f7d1269707477803e026710f18421f812 (patch)
treec3573b7449d79981e26305fe9b395864480405ae /Settings.xdc.xdt
parent5f54567f40809c2c634191401981ce7641f3c982 (diff)
downloadpcie-lld-75a2d15f7d1269707477803e026710f18421f812.tar.gz
pcie-lld-75a2d15f7d1269707477803e026710f18421f812.tar.xz
pcie-lld-75a2d15f7d1269707477803e026710f18421f812.zip
build device-specific librariesDEV.PCIE_LLD.02.01.00.01
Diffstat (limited to 'Settings.xdc.xdt')
-rwxr-xr-xSettings.xdc.xdt17
1 files changed, 17 insertions, 0 deletions
diff --git a/Settings.xdc.xdt b/Settings.xdc.xdt
index f7816f9..8f13c29 100755
--- a/Settings.xdc.xdt
+++ b/Settings.xdc.xdt
@@ -19,6 +19,23 @@
19 19
20module Settings 20module Settings
21{ 21{
22 /*! This is the PCIE Version */
22 config string pcielldVersionString = `packageVersion`; 23 config string pcielldVersionString = `packageVersion`;
24
25 /*! This variable is to control the device type selection.
26 * By default this variable is set to NULL.
27 *
28 * To use PCIE for the selected device, add the following lines to config
29 * file and set the deviceType correctly:
30 *
31 * var pcie = xdc.useModule ('ti.drv.pcie.Settings');
32 * pcie.deviceType = "k2k";
33 *
34 * If this is not set, then hyperlink will use device independent
35 * library where user must supply compiled pcie_device.obj
36 */
37 metaonly config string deviceType = "";
23} 38}
24 39
40
41