summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuraj Das2017-05-25 18:29:42 -0500
committerSuraj Das2017-06-01 17:04:45 -0500
commit358df8e39b2bf97966424bac3f83a8f939ebf549 (patch)
treea4d8e16d6dac6696eadebadc3f10df134204a12f /example
parent7bbd961f2f690dec9fb4de92792d32cdccca97cb (diff)
downloadpcie-lld-358df8e39b2bf97966424bac3f83a8f939ebf549.tar.gz
pcie-lld-358df8e39b2bf97966424bac3f83a8f939ebf549.tar.xz
pcie-lld-358df8e39b2bf97966424bac3f83a8f939ebf549.zip
fixed lane/speed check for K1 and K2 devices PRSDK-1209
Diffstat (limited to 'example')
-rw-r--r--example/sample/src/pcie_sample.c4
1 files changed, 4 insertions, 0 deletions
diff --git a/example/sample/src/pcie_sample.c b/example/sample/src/pcie_sample.c
index a1fd5c7..bb30ecf 100644
--- a/example/sample/src/pcie_sample.c
+++ b/example/sample/src/pcie_sample.c
@@ -1352,6 +1352,7 @@ void pcieWaitLinkUp(Pcie_Handle handle)
1352 1352
1353pcieRet_e pcieCheckLinkParams(Pcie_Handle handle) 1353pcieRet_e pcieCheckLinkParams(Pcie_Handle handle)
1354{ 1354{
1355#if defined(SOC_K2G) || defined(SOC_AM572x) || defined(SOC_AM571x)
1355 pcieRet_e retVal = pcie_RET_OK; 1356 pcieRet_e retVal = pcie_RET_OK;
1356 pcieRegisters_t regs; 1357 pcieRegisters_t regs;
1357 pcieLinkStatCtrlReg_t linkStatCtrl; 1358 pcieLinkStatCtrlReg_t linkStatCtrl;
@@ -1396,6 +1397,9 @@ pcieRet_e pcieCheckLinkParams(Pcie_Handle handle)
1396 } 1397 }
1397 1398
1398 return retVal; 1399 return retVal;
1400#else
1401 return pcie_RET_OK;
1402#endif
1399} 1403}
1400 1404
1401 1405