summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #35 in PROCESSOR-SDK/pcie-lld from PRSDK-297 to masterMahesh Radhakrishnan2019-09-251-5/+5
|\
| * PRSDK-297 Reverting Cache APIs backSinthu Raja M2019-09-191-0/+3
| * PRSDK-297 Fix warning issues on example projectSinthu Raja M2019-08-271-5/+2
* | Errata i926 PCIE PHY RX SCP register settings updateEric Ding2019-07-241-31/+37
|/
* PRSDK-4453 Fix issue due to case sensitivity in linux machineSinthu Raja M2019-06-141-1/+1
* Update with x2 lane supportEric Ding2019-06-121-3/+7
* PRSDK-4453 Add SMP enabled support for A53 coreSinthu Raja M2019-06-113-28/+32
* PRSDK-4453 Update config file to remove board dependancySinthu Raja M2019-06-111-12/+0
* PRSDK-4453 Update RTSC config file to load PDK componentsSinthu Raja M2019-06-111-1/+36
* Merge pull request #43 in PROCESSOR-SDK/pcie-lld from PRSDK-5264 to masterMahesh Radhakrishnan2019-06-107-31/+1708
|\
| * Update const declarationEric Ding2019-05-311-6/+6
| * QOS after reviewEric Ding2019-05-223-54/+38
| * AM65x PCIE QOSEric Ding2019-05-157-30/+1723
* | PRSDK-5874 : enable 2 lane on IDKJohn Dowdal2019-05-293-25/+41
|/
* PRSDK-3853 : Enable second interface on am6John Dowdal2019-03-093-5/+23
* PRSDK-3851 : DMA support on am6John Dowdal2019-03-085-11/+756
* PRSDK-5165 : Dll patch for AM572x PCIE PHYDing2019-03-073-2/+59
* PRSDK-3852 : use sciclient for clock selection.John Dowdal2019-03-061-17/+60
* PRSDK-3850 : enable MSI and Legacy interrupts for A53 on AM65xx.John Dowdal2019-03-053-195/+248
* Merge pull request #31 in PROCESSOR-SDK/pcie-lld from PRSDK-4704 to masterMahesh Radhakrishnan2018-12-051-1/+1
|\
| * PRSDK-4704: Increaseing the MPU region size to 32KMahesh Radhakrishnan2018-11-151-1/+1
* | PRSDK-4169: Adding sciclient as a dependency for boardMahesh Radhakrishnan2018-11-221-0/+4
|/
* PRSDK-4664 : several integration bugsJohn Dowdal2018-09-142-2/+21
* PRSDK-3849 rev 2 (am65xx) tested with makefile example. Other revs library b...John Dowdal2018-09-128-158/+1302
* Modified example/test to compile soc dependent i2c library (PRSDK-3471)Suraj Das2018-01-3022-0/+22
* moved .text section to DDR3 mem sectionSuraj Das2017-12-052-0/+2
* Fix for crashing of PCIe examples running on DSPThanh Tran2017-11-273-5/+1
* PRSDK-3211: Fixing sysbios config files to place text in DDR3Mahesh Radhakrishnan2017-11-222-0/+2
* PRSDK-3190 Add PCIE example for AM574xSinthu Raja M2017-11-1415-22/+1015
* Merge pull request #10 in PROCESSOR-SDK/pcie-lld from review_CATREQ-1795 to m...Suraj Das2017-10-303-9/+17
|\
| * Clean-up printf and tested EDMA on K2GDing2017-10-251-3/+0
| * Throughput changeDing2017-05-123-9/+20
* | Merge pull request #14 in PROCESSOR-SDK/pcie-lld from AM570x_fix_PRSDK-2596 t...Tinku Mannan2017-08-231-0/+22
|\ \
| * | modified pcie lane check for mismatch between AM571x and AM570x (PRSDK-2596)Suraj Das2017-08-221-0/+22
* | | fix m4 pcie testSuraj Das2017-08-214-0/+14
|/ /
* | Fix PRSDK=-2246Tinku Mannan2017-08-1114-17/+17
* | fixed lane/speed check for K1 and K2 devices PRSDK-1209Suraj Das2017-06-011-0/+4
* | modified the source code for accepting uart input PRSDK-1911Suraj Das2017-05-242-3/+26
|/
* fixed pcie k2e built issue (PRSDK-2184)Suraj Das2017-03-241-1/+1
* fixed power up issue for SS1 (PRSDK-2154)Suraj Das2017-03-201-1/+1
* fixed power up reset issue for pcie (PRSDK-2154)Suraj Das2017-03-201-1/+1
* fixed review comments made (PRSDK-2136)Suraj Das2017-03-1611-12/+12
* fixed the osal nightly failure issue (PRSDK-2136)Suraj Das2017-03-1616-91/+93
* added support for PCIESS2Suraj Das2017-02-241-0/+18
* fixed pcie issueSuraj Das2017-02-231-1/+18
* added data_align for m4Suraj Das2017-02-131-1/+1
* PRSDK-1594 : pcie example wrong error handlingJohn Dowdal2016-11-221-1/+1
* Fix PRSDK-44: Incorporate review commentsTinku Mannan2016-10-252-119/+0
* Fix PRSDK-44: Incorporate review commentsTinku Mannan2016-10-252-257/+0
* Fix PRSDK-44Tinku Mannan2016-10-208-0/+751