summaryrefslogtreecommitdiffstats
blob: a9e66e49fd39bea42c80a8e4ee13224c871703a2 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63

%%{
/*!
 *  This template implements the Settings.xdc
 */  
  /* Versioning */
  var ver = this;
  for each(i=0;i<ver.length;i++)
  {
      if(String(ver[i]).length < 2)
      {
        ver[i]="0"+ver[i];
      }
  }
  
  var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";

%%}

module Settings
{
    /*! This is the PCIE Version */
    config string pcielldVersionString = `packageVersion`;

    /*! This variable is to control the device type selection.
     * By default this variable is set to NULL.
     * 
     * To use PCIE for the selected device, add the following lines to config
     * file and set the deviceType correctly:
     * 
     *      var pcie = xdc.useModule ('ti.drv.pcie.Settings');
     *      pcie.socType = "k2k";
     * 
     * If this is not set, then hyperlink will use device independent
     * library where user must supply compiled pcie_device.obj
     */
    metaonly config string socType = "";
    /*! Backwards compatible version of socType w/ keystone 2 */
    metaonly config string deviceType = "";

    /*! This flag is used to indicate whether or not the benchmarking code
     * (defined in the profilingHooks class) will be used in the project.
     * Note that a separate library has been compiled and will be used
     * ($NAME).profiling.a($SUFFIX). This is set in the *.cfg file.
     */
    config Bool enableProfiling = false;
	
    /*! This variable is to control the device library type selection.
     * By default this variable is set to release.
     * 
     * To use CSL to use the debug/release library, add the following lines to config
     * file and set the library profile accordingly:
     * 
     *      var Uart Settings = xdc.useModule ('ti.Uart.Settings');
     *      UartSettings.libProfile = "debug";
     * 
     */
    metaonly config string libProfile = "release";	

}