summaryrefslogtreecommitdiffstats
blob: 231b863a64f88c6f516a7c0b548f6b8e75035923 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
/******************************************************************************
 * FILE PURPOSE: Build configuration Script for the PCIE LLD
 ******************************************************************************
 * FILE NAME: config.bld
 *
 * DESCRIPTION: 
 *  This file contains the build configuration script for the PCIE LLD
 *  and is responsible for configuration of the paths for the various 
 *  tools required to build the driver.
 *
 * Copyright (C) 2012-2016, Texas Instruments, Inc.
 *****************************************************************************/

/* Get the Tools Base directory from the Environment Variable. */
var c66ToolsBaseDir = java.lang.System.getenv("C6X_GEN_INSTALL_PATH");
var m4ToolsBaseDir  = java.lang.System.getenv("TOOLCHAIN_PATH_M4");
var a15ToolsBaseDir = java.lang.System.getenv("TOOLCHAIN_PATH_A15");
var a9ToolsBaseDir  = java.lang.System.getenv("TOOLCHAIN_PATH_A9");
var a8ToolsBaseDir  = java.lang.System.getenv("TOOLCHAIN_PATH_A8");

/* Get the base directory for the PCIE LLD Package */
var driverPath = new java.io.File(".//").getPath();

/* Include Path */
var lldIncludePath = " -I" + driverPath;

/* Configure the PCIE LLD Version Information */
/* 3 steps: remove SPACE and TAB, convert to string and split to make array */
var driverReleaseVersion = (""+Pkg.version.replace(/\s/g, "")).split(',');

/* Do not Print the Compiler Options */
var pOpts = 0;

/* List of all devices that needs to be build via XDC
 * As the build happens through makefile, there is nothing to build via XDC
 * using the below for packaging infrastructure
 */
var socs = [];
var devices = [];
var build_devices = [];
Build.targets = []