diff options
author | Prasad Konnur | 2020-02-03 06:14:43 -0600 |
---|---|---|
committer | Prasad Konnur | 2020-02-03 06:27:22 -0600 |
commit | 275c184433166a3c67d47addef9d99fad1ccb96c (patch) | |
tree | 5512a7d87434d4783962f2e6f459abe79498b037 | |
parent | 0169b91b7fff4fbf6e4e09ba485da330ea5a7b2b (diff) | |
download | pm-lld-275c184433166a3c67d47addef9d99fad1ccb96c.tar.gz pm-lld-275c184433166a3c67d47addef9d99fad1ccb96c.tar.xz pm-lld-275c184433166a3c67d47addef9d99fad1ccb96c.zip |
BugFix: PRSDK-7988REL.PDK.J7.06.02.00.16REL.PDK.J7.06.02.00.15REL.PDK.J7.06.02.00.14REL.PDK.J7.06.02.00.13REL.PDK.J7.06.02.00.12REL.PDK.J7.06.02.00.11REL.PDK.J7.06.02.00.10REL.PDK.J7.06.02.00.09REL.PDK.J7.06.02.00.08REL.PDK.J7.06.02.00.07REL.PDK.J7.06.02.00.06
- pm voltage read app crashes on j7
- Added apputils_init
Signed-off-by: Prasad Konnur <prasadkonnur@ti.com>
-rwxr-xr-x | examples/voltage_read/main_dmsc.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/examples/voltage_read/main_dmsc.c b/examples/voltage_read/main_dmsc.c index b593149..e2469dc 100755 --- a/examples/voltage_read/main_dmsc.c +++ b/examples/voltage_read/main_dmsc.c | |||
@@ -85,6 +85,7 @@ int32_t main(void) | |||
85 | uint32_t errCount = 0U; | 85 | uint32_t errCount = 0U; |
86 | int32_t voltVal = 0; | 86 | int32_t voltVal = 0; |
87 | 87 | ||
88 | AppUtils_defaultInit(); | ||
88 | /*AVS is only available for VD 2*/ | 89 | /*AVS is only available for VD 2*/ |
89 | vDomain = 2U; | 90 | vDomain = 2U; |
90 | 91 | ||
@@ -106,7 +107,7 @@ int32_t main(void) | |||
106 | } | 107 | } |
107 | else | 108 | else |
108 | { | 109 | { |
109 | App_printf("Voltage value for voltage domain %d and OPP %d : %f\n", vDomain, opp, (float)(voltVal/1000.0)); | 110 | App_printf("Voltage value for voltage domain %d and OPP %d : %d mV\n", vDomain, opp, voltVal); |
110 | App_printf("Voltage Read Test App Passed!!\n"); | 111 | App_printf("Voltage Read Test App Passed!!\n"); |
111 | } | 112 | } |
112 | return 0; | 113 | return 0; |