summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPiyali Goswami2020-08-15 08:28:03 -0500
committerPiyali Goswami2020-08-15 08:28:03 -0500
commitd1107c19f27c395d13a53957b0d7353c671b78a8 (patch)
tree20c58a8f0f2dc1048c60a6db576fa140bf619bef
parent66196e0e313268ffa4d1d82983b5b5c572942378 (diff)
downloadpm-lld-d1107c19f27c395d13a53957b0d7353c671b78a8.tar.gz
pm-lld-d1107c19f27c395d13a53957b0d7353c671b78a8.tar.xz
pm-lld-d1107c19f27c395d13a53957b0d7353c671b78a8.zip
examples: main_dmsc.c J7200 A72SS0 CORE0 ID macro changes
Updated the main_dmsc.c to incorporate the Spec data CORE0 A72SS ID changes Signed-off-by: Piyali Goswami <piyali_g@ti.com>
-rwxr-xr-xexamples/systemconfig/main_dmsc.c12
1 files changed, 12 insertions, 0 deletions
diff --git a/examples/systemconfig/main_dmsc.c b/examples/systemconfig/main_dmsc.c
index 1eec5f3..03888a3 100755
--- a/examples/systemconfig/main_dmsc.c
+++ b/examples/systemconfig/main_dmsc.c
@@ -1413,8 +1413,14 @@ void alwaysDisabledConfig(void)
1413 (TISCI_DEV_MCU_R5FSS0 == gModuleNum[idx]) || 1413 (TISCI_DEV_MCU_R5FSS0 == gModuleNum[idx]) ||
1414 #endif 1414 #endif
1415 #if defined (BUILD_MPU1_0) 1415 #if defined (BUILD_MPU1_0)
1416#if defined (SOC_J721E)
1416 (TISCI_DEV_A72SS0_CORE0 == gModuleNum[idx]) || 1417 (TISCI_DEV_A72SS0_CORE0 == gModuleNum[idx]) ||
1417 (TISCI_DEV_A72SS0_CORE1 == gModuleNum[idx]) || 1418 (TISCI_DEV_A72SS0_CORE1 == gModuleNum[idx]) ||
1419#endif
1420#if defined (SOC_J7200)
1421 (TISCI_DEV_A72SS0_CORE0_0 == gModuleNum[idx]) ||
1422 (TISCI_DEV_A72SS0_CORE0_1 == gModuleNum[idx]) ||
1423#endif
1418 #endif 1424 #endif
1419 #if defined (BUILD_MCU2_0) 1425 #if defined (BUILD_MCU2_0)
1420 (TISCI_DEV_R5FSS0_CORE0 == gModuleNum[idx]) || 1426 (TISCI_DEV_R5FSS0_CORE0 == gModuleNum[idx]) ||
@@ -1541,8 +1547,14 @@ void retentionConfig(void)
1541 (TISCI_DEV_MCU_R5FSS0 == gModuleNum[idx]) || 1547 (TISCI_DEV_MCU_R5FSS0 == gModuleNum[idx]) ||
1542 #endif 1548 #endif
1543 #if defined (BUILD_MPU1_0) 1549 #if defined (BUILD_MPU1_0)
1550#if defined (SOC_J721E)
1544 (TISCI_DEV_A72SS0_CORE0 == gModuleNum[idx]) || 1551 (TISCI_DEV_A72SS0_CORE0 == gModuleNum[idx]) ||
1545 (TISCI_DEV_A72SS0_CORE1 == gModuleNum[idx]) || 1552 (TISCI_DEV_A72SS0_CORE1 == gModuleNum[idx]) ||
1553#endif
1554#if defined (SOC_J7200)
1555 (TISCI_DEV_A72SS0_CORE0_0 == gModuleNum[idx]) ||
1556 (TISCI_DEV_A72SS0_CORE0_1 == gModuleNum[idx]) ||
1557#endif
1546 #endif 1558 #endif
1547 #if defined (BUILD_MCU2_0) 1559 #if defined (BUILD_MCU2_0)
1548 (TISCI_DEV_R5FSS0_CORE0 == gModuleNum[idx]) || 1560 (TISCI_DEV_R5FSS0_CORE0 == gModuleNum[idx]) ||