aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* PRSDK-7289: Fixes issue with appending key into the OTP writer.DEV.PDK_BUILD.01.00.00.14BMadan Srinivas2019-10-281-2/+2
* Added QNX support to build repoAnand Mahadevan SS2019-10-246-2/+245
* Added command to generate strip imageSantosh Jha2019-10-243-1/+26
* AM64X: adding m4 coreAravind Batni2019-10-241-1/+1
* AM64X build support addedAravind Batni2019-10-2318-14/+1032
* Updating BIOS version for J7 due to important bug fixREL.PDK.J7.01.00.00.14REL.PDK.J7.01.00.00.13REL.PDK.J7.01.00.00.12REL.PDK.J7.01.00.00.11REL.PDK.J7.01.00.00.10REL.PDK.J7.01.00.00.09REL.PDK.J7.01.00.00.08REL.PDK.J7.01.00.00.07Ankur2019-10-091-0/+4
* Remove c7x-hostemu from j7200 list for RTOS buildsREL.PDK.J7.01.00.00.06Aravind Batni2019-10-021-1/+1
* PRSDK-6957: Checking cfgUpdate for 'null' for windows buildsREL.PDK.J7.01.00.00.05DEV.PDK_BUILD.01.00.00.14AMahesh Radhakrishnan2019-10-022-2/+2
* Support for J7200 build addedAravind Batni2019-10-0221-17/+1317
* PRSDK-6357: Correcting the windows gmake to use xdc_PATH stringREL.PDK.J7.01.00.00.04DEV.PROCESSOR-SDK.06.01.00.07DEV.PDK_BUILD.01.00.00.14Mahesh Radhakrishnan2019-09-271-2/+2
* Updating C7x version to 1.2.0.STSREL.PDK.J7.01.00.00.03REL.PDK.J7.01.00.00.02REL.PDK.J7.01.00.00.01Ankur2019-09-251-1/+1
* PRSDK-6991: Specify the gmake path explicitly on windowsMahesh Radhakrishnan2019-09-241-2/+7
* Add APP_CACHED_DATA_BLK_0_MEM section for ARM devifces on AM3xx, AM4xx, and A...Brandon Wetzel2019-09-235-8/+70
* PRSDK-6991: Updated common.mk to use windows signing script for K3Madan Srinivas2019-09-221-21/+5
* PRSDK-4706: Adds support for x509 extension to start SBL in splitmodeMadan Srinivas2019-09-203-35/+73
* Remove the xhci sectionThanh Tran2019-09-191-3/+0
* j7-build: update r5 sysbios lds file with .far sectionTinku Mannan2019-09-171-0/+1
* Adding support to clean generated filesPiyali Goswami2019-09-131-1/+1
* Remove the non-cache areaThanh Tran2019-09-133-9/+6
* Update the linker files to move DMSC reserved areaThanh Tran2019-09-133-15/+20
* j7: increase default heap size in r5 sysbios configuration fileTinku Mannan2019-09-111-1/+1
* j7: Increase default heap size required for emac test applicationsREL.PDK.J7.00.09.01.05REL.PDK.J7.00.09.01.04REL.PDK.J7.00.09.01.03Tinku Mannan2019-09-051-1/+1
* Add Unity to make_installJonah Willis2019-09-041-0/+11
* Add README for UnityJonah Willis2019-09-041-0/+51
* Add TI Unity config filesJonah Willis2019-09-042-0/+147
* Include Unity unit test framework in PDKJonah Willis2019-09-044-0/+3620
* PRSDK-6233:Adding utils.Load module to c66 and c7x cfg files.REL.PDK.J7.00.09.01.02REL.PDK.J7.00.09.01.01Mahesh Radhakrishnan2019-08-292-0/+15
* PRSDK-6233: Cleaning up debug codeMahesh Radhakrishnan2019-08-292-1/+19
* PRSDK-6162:Move SDL build to common build infrastructure so that compiler set...Aravind Batni2019-08-282-0/+7
* [PRSDK-6336] + Updating the Tool version for J7Ankur2019-08-192-12/+3
* PRSDK-6186: Retaining older versions for J7 pending verificationMahesh Radhakrishnan2019-08-091-0/+13
* PRSDK-6186: Tools Update for 6.1 releaseMahesh Radhakrishnan2019-08-081-15/+6
* Removing C6x compiler define for C7x host emulation buildAnkur2019-08-071-2/+2
* PRSDK-5811: Removing the wrongly checked in fileMahesh Radhakrishnan2019-08-061-1/+0
* PRSDK-5811: Making dep file location endian specific for parallel makeMahesh Radhakrishnan2019-08-062-1/+2
* PRSDK-5714: Descoping c6x big endianDEV.PDK_BUILD.01.00.00.13BMahesh Radhakrishnan2019-08-061-52/+5
* env.mk: Update PATH for IPC LLD componentSam Nelson2019-08-021-0/+3
* Build infrastructure changes for TRACE utilityTinku Mannan2019-07-233-0/+17
* Updating the XDC version to 3_55_02_22_coreREL.PDK.J7.00.09.00.16Ankur2019-07-181-1/+1
* c7x reusing Mmu varibleREL.PDK.J7.00.09.00.15REL.PDK.J7.00.09.00.14REL.PDK.J7.00.09.00.13REL.PDK.J7.00.09.00.12REL.PDK.J7.00.09.00.11REL.PDK.J7.00.09.00.10REL.PDK.J7.00.09.00.09REL.PDK.J7.00.09.00.08REL.PDK.J7.00.09.00.07Ankur2019-07-091-3/+1
* Added help for custom targetSivaraj R2019-07-081-0/+1
* Updating BIOS and XDC versionAnkur2019-07-085-8/+15
* makerules - XDC addendum file to build dependencyREL.PDK.J7.00.09.00.06Prasad Jondhale2019-07-071-1/+1
* ADASVISION-2252 - [R5F] Move app reset vector to separate sectionSivaraj R2019-07-065-11/+380
* [c7xBuild] Use externel linker if definedAnshu Jain2019-07-041-5/+12
* PRSDK-6095: Updates SECDEV version to be in sync with new SECDEV releaseREL.PDK.J7.00.09.00.05DEV.PDK_BUILD.01.00.00.13AMadan Srinivas2019-07-031-1/+1
* Updated C7x CGTKedar Chitnis2019-07-031-1/+1
* Revert "tools - Update NDK and NS versions"Prasad Jondhale2019-07-031-4/+2
* tools - Update NDK and NS versionsREL.PDK.J7.00.09.00.04Prasad Jondhale2019-07-021-2/+4