blob: cd329da9e4a41afcd570a44b212fc3ec14c497ec (
plain) (
tree)
|
|
/******************************************************************************
* FILE PURPOSE: Build configuration Script for the pruss Driver
******************************************************************************
* FILE NAME: config.bld
*
* DESCRIPTION:
* This file contains the build configuration script for the pruss driver
* and is responsible for configuration of the paths for the various
* tools required to build the driver.
*
* Copyright (C) 2014-2016, Texas Instruments, Inc.
*****************************************************************************/
/* Get the Tools Base directory from the Environment Variable. */
var c66ToolsBaseDir = java.lang.System.getenv("C6X_GEN_INSTALL_PATH");
var m4ToolsBaseDir = java.lang.System.getenv("TOOLCHAIN_PATH_M4");
var a15ToolsBaseDir = java.lang.System.getenv("TOOLCHAIN_PATH_A15");
var a9ToolsBaseDir = java.lang.System.getenv("TOOLCHAIN_PATH_A9");
var a8ToolsBaseDir = java.lang.System.getenv("TOOLCHAIN_PATH_A8");
/* Get the base directory for the spi Socket Driver Package */
var driverPath = new java.io.File(".//").getPath();
/* Include Path */
var lldIncludePath = " -I" + driverPath + "/src" + " -I" + driverPath;
/* Configure the pruss Socket Release Version Information */
/* 3 steps: remove SPACE and TAB, convert to string and split to make array */
var driverReleaseVersion = (""+Pkg.version.replace(/\s/g, "")).split(',');
/* Do not Print the Compiler Options */
var pOpts = 0;
/* List of all devices that needs to be build via XDC
* As the build happens through makefile, there is nothing to build via XDC
* using the below for packaging infrastructure
*/
var socs = [];
var devices = [];
var build_devices = [];
Build.targets = []
|