diff options
author | Thomas Mauer | 2017-11-15 09:38:42 -0600 |
---|---|---|
committer | Thomas Mauer | 2017-11-15 09:38:42 -0600 |
commit | 3ce652ad72a2e3111b51bd276226c61d0d1c9a06 (patch) | |
tree | 825faa66402b6b869fb2e2a4e16f8a29e9d72691 | |
parent | 8635903d05f256c0d60d3e974eadb58e3b3c0b2d (diff) | |
download | pruss-lld-3ce652ad72a2e3111b51bd276226c61d0d1c9a06.tar.gz pruss-lld-3ce652ad72a2e3111b51bd276226c61d0d1c9a06.tar.xz pruss-lld-3ce652ad72a2e3111b51bd276226c61d0d1c9a06.zip |
Removed white space in front of label IDLE_WAIT_FOR_LINK_ACTIVE:
Signed-off-by: Thomas Mauer <t-mauer@ti.com>
-rw-r--r-- | example/apps/sorte/firmware/src/master/firm_main.asm | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/example/apps/sorte/firmware/src/master/firm_main.asm b/example/apps/sorte/firmware/src/master/firm_main.asm index 263dd7b..7793ef0 100644 --- a/example/apps/sorte/firmware/src/master/firm_main.asm +++ b/example/apps/sorte/firmware/src/master/firm_main.asm | |||
@@ -138,7 +138,7 @@ firm_main: | |||
138 | 138 | ||
139 | ; test if there is an active link on the port using mdio interface | 139 | ; test if there is an active link on the port using mdio interface |
140 | lbco &TEMP_REG_2.b0, ICSS_SHARED_RAM_CONST, MDIO_PHY_CONFIG_OFFSET, 1 | 140 | lbco &TEMP_REG_2.b0, ICSS_SHARED_RAM_CONST, MDIO_PHY_CONFIG_OFFSET, 1 |
141 | IDLE_WAIT_FOR_LINK_ACTIVE: | 141 | IDLE_WAIT_FOR_LINK_ACTIVE: |
142 | lbco &TEMP_REG_1, ICSS_MDIO_CONST, ICSS_MDIO_LINK, 4 | 142 | lbco &TEMP_REG_1, ICSS_MDIO_CONST, ICSS_MDIO_LINK, 4 |
143 | qbbc IDLE_WAIT_FOR_LINK_ACTIVE, TEMP_REG_1.b0, TEMP_REG_2.b0 | 143 | qbbc IDLE_WAIT_FOR_LINK_ACTIVE, TEMP_REG_1.b0, TEMP_REG_2.b0 |
144 | 144 | ||