summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTinku Mannan2018-07-05 07:51:43 -0500
committerTinku Mannan2018-07-05 07:51:43 -0500
commit6e87a9dd977e2793ab525f3c32ba2da16ba3a2f0 (patch)
tree1f8f00ed8b5524d57111b9d910d77545119defa9
parenteb9215aca1d32b1e004c498bbd17f410c8e02ad9 (diff)
downloadpruss-lld-6e87a9dd977e2793ab525f3c32ba2da16ba3a2f0.tar.gz
pruss-lld-6e87a9dd977e2793ab525f3c32ba2da16ba3a2f0.tar.xz
pruss-lld-6e87a9dd977e2793ab525f3c32ba2da16ba3a2f0.zip
Remove memory init for DRAM from PRUICSS_pruExecProgram API
-rw-r--r--src/pruicss_drv.c1
1 files changed, 0 insertions, 1 deletions
diff --git a/src/pruicss_drv.c b/src/pruicss_drv.c
index ae81a0d..2e7636a 100644
--- a/src/pruicss_drv.c
+++ b/src/pruicss_drv.c
@@ -760,7 +760,6 @@ int32_t PRUICSS_pruExecProgram(PRUICSS_Handle handle,int32_t pruNum)
760 { 760 {
761 PRUICSS_pruDisable(handle,(uint8_t)pruNum); 761 PRUICSS_pruDisable(handle,(uint8_t)pruNum);
762 PRUICSS_pruInitMemory(handle,PRU_ICSS_IRAM((uint32_t)pruNum)); 762 PRUICSS_pruInitMemory(handle,PRU_ICSS_IRAM((uint32_t)pruNum));
763 PRUICSS_pruInitMemory(handle,PRU_ICSS_DATARAM((uint32_t)pruNum));
764 PRUICSS_pruWriteMemory(handle,PRU_ICSS_IRAM((uint32_t)pruNum),0U,(uint32_t *) object->pruBinBuff[pruNum],object->buffLen[pruNum]); 763 PRUICSS_pruWriteMemory(handle,PRU_ICSS_IRAM((uint32_t)pruNum),0U,(uint32_t *) object->pruBinBuff[pruNum],object->buffLen[pruNum]);
765 PRUICSS_pruReset(handle,(uint8_t)pruNum); 764 PRUICSS_pruReset(handle,(uint8_t)pruNum);
766 PRUICSS_pruEnable(handle,(uint8_t)pruNum); 765 PRUICSS_pruEnable(handle,(uint8_t)pruNum);