summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTinku Mannan2018-09-20 09:01:53 -0500
committerTinku Mannan2018-09-20 09:01:53 -0500
commit7b478f1c9589225d2d3e1a54fbc338cf7797532d (patch)
tree12f769014a8ca7ba7d67f097817f077e1c23c816
parent47e51e9647e28971493d02fb424a483882524d8e (diff)
downloadpruss-lld-7b478f1c9589225d2d3e1a54fbc338cf7797532d.tar.gz
pruss-lld-7b478f1c9589225d2d3e1a54fbc338cf7797532d.tar.xz
pruss-lld-7b478f1c9589225d2d3e1a54fbc338cf7797532d.zip
Unit test update to PRU0 and PRU1 verification
-rw-r--r--test/src/main.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/test/src/main.c b/test/src/main.c
index eb24112..de3524a 100644
--- a/test/src/main.c
+++ b/test/src/main.c
@@ -318,7 +318,7 @@ Void taskFxn(UArg a0, UArg a1)
318 &intrCfg); 318 &intrCfg);
319#endif 319#endif
320 320
321 for (pru_core_num = PRUICCSS_PRU0; pru_core_num < PRUICSS_MAX_PRU;pru_core_num++) 321 for (pru_core_num = PRUICCSS_PRU0; pru_core_num <= PRUICCSS_PRU1;pru_core_num++)
322 { 322 {
323 PRUICSS_pruDisable(handle,pru_core_num); 323 PRUICSS_pruDisable(handle,pru_core_num);
324 /* Verification of PRUICSS_setConstantTblEntry API */ 324 /* Verification of PRUICSS_setConstantTblEntry API */
@@ -459,7 +459,7 @@ Void taskFxn2(UArg a0, UArg a1)
459 &intrCfg); 459 &intrCfg);
460#endif 460#endif
461 461
462 for (pru_core_num = PRUICCSS_PRU0; pru_core_num < PRUICSS_MAX_PRU;pru_core_num++) 462 for (pru_core_num = PRUICCSS_PRU0; pru_core_num <= PRUICCSS_PRU1;pru_core_num++)
463 { 463 {
464 PRUICSS_pruDisable(handle2,pru_core_num); 464 PRUICSS_pruDisable(handle2,pru_core_num);
465 /* Verification of PRUICSS_setConstantTblEntry API */ 465 /* Verification of PRUICSS_setConstantTblEntry API */