summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorFrank Livingston2019-05-18 07:10:44 -0500
committerFrank Livingston2019-05-18 07:10:44 -0500
commit0e616766afcafc3085f73fefce2498bfaaa10528 (patch)
tree8e8f62d94edc27255a49d52bfbf0d09535775dc5
parent397d24e3defab49b79acada8fae0ff493a2546ef (diff)
downloadpruss-lld-0e616766afcafc3085f73fefce2498bfaaa10528.tar.gz
pruss-lld-0e616766afcafc3085f73fefce2498bfaaa10528.tar.xz
pruss-lld-0e616766afcafc3085f73fefce2498bfaaa10528.zip
PRSDK-5738:Remove unsued IEP PWM object structure member
Signed-off-by: Frank Livingston <frank-livingston@ti.com>
-rw-r--r--example/apps/icssg_pwm/firmware/src/iepPwm.h1
1 files changed, 0 insertions, 1 deletions
diff --git a/example/apps/icssg_pwm/firmware/src/iepPwm.h b/example/apps/icssg_pwm/firmware/src/iepPwm.h
index b499506..c10d0b1 100644
--- a/example/apps/icssg_pwm/firmware/src/iepPwm.h
+++ b/example/apps/icssg_pwm/firmware/src/iepPwm.h
@@ -164,7 +164,6 @@ typedef struct IcssgIepPwmObj_s
164 Uint32 iepPwmDcCountLhs[IEP_MAX_NUM_SNGL_PWM]; /* IEP PWM calculated duty cycle count for Left-Hand Side of Symmetric PWM */ 164 Uint32 iepPwmDcCountLhs[IEP_MAX_NUM_SNGL_PWM]; /* IEP PWM calculated duty cycle count for Left-Hand Side of Symmetric PWM */
165 Uint32 iepPwmDcCountRhs[IEP_MAX_NUM_SNGL_PWM]; /* IEP PWM calculated duty cycle count for Right-Hand Side of Symmetric PWM */ 165 Uint32 iepPwmDcCountRhs[IEP_MAX_NUM_SNGL_PWM]; /* IEP PWM calculated duty cycle count for Right-Hand Side of Symmetric PWM */
166 IepSm_States iepPwmState; /* State Machine current state */ 166 IepSm_States iepPwmState; /* State Machine current state */
167 Bool iepPwmLhsInitFlag; /* init to TRUE, set to FALSE after LHS init complete */
168 Bool iepPwmRhsRecfgFlag; /* init to FALSE, set to TRUE if RHS reconfig required */ 167 Bool iepPwmRhsRecfgFlag; /* init to FALSE, set to TRUE if RHS reconfig required */
169 IepPwmRhsAction iepPwmRhsAction[IEP_MAX_NUM_SNGL_PWM]; /* IEP PWM RHS action */ 168 IepPwmRhsAction iepPwmRhsAction[IEP_MAX_NUM_SNGL_PWM]; /* IEP PWM RHS action */
170 IepPwmFwRegs *pIepPwmFwRegs; /* IEP PWM FW registers, init to &IEPx_PWM_RECFG */ 169 IepPwmFwRegs *pIepPwmFwRegs; /* IEP PWM FW registers, init to &IEPx_PWM_RECFG */