diff options
author | Vitaly Andrianov | 2018-10-23 08:19:55 -0500 |
---|---|---|
committer | Vitaly Andrianov | 2018-10-23 08:19:55 -0500 |
commit | 25d3914e9b7eee24dd903bc03d44a778381cee19 (patch) | |
tree | 05663c6fd4a832fc2f5d833fdec860fd5156d45c | |
parent | 4319eb250685f672979d4d6cc80c40a56e1afa0d (diff) | |
download | pruss-lld-25d3914e9b7eee24dd903bc03d44a778381cee19.tar.gz pruss-lld-25d3914e9b7eee24dd903bc03d44a778381cee19.tar.xz pruss-lld-25d3914e9b7eee24dd903bc03d44a778381cee19.zip |
set PRU PC to zero when reset the PRU
The Function PRUICSS_pruReset didn't reset the PC. So, when the PRU
firmware was reloaded and PRU was taken out of reset, it starts from
the remaining in the PC address.
Signed-off-by: Vitaly Andrianov <vitalya@ti.com>
-rw-r--r-- | src/pruicss_drv.c | 92 |
1 files changed, 24 insertions, 68 deletions
diff --git a/src/pruicss_drv.c b/src/pruicss_drv.c index 5794d1a..b086672 100644 --- a/src/pruicss_drv.c +++ b/src/pruicss_drv.c | |||
@@ -68,36 +68,21 @@ static uintptr_t pruicss_get_ctrl_addr (PRUICSS_HwAttrs const *hwAttrs, | |||
68 | int32_t instance, | 68 | int32_t instance, |
69 | uint8_t pruNum) | 69 | uint8_t pruNum) |
70 | { | 70 | { |
71 | uintptr_t baseaddr; | 71 | uintptr_t baseaddr = 0; |
72 | 72 | ||
73 | if ((instance >= PRUICCSS_INSTANCE_ONE) && (instance <= PRUICCSS_INSTANCE_MAX)) | 73 | if ((instance >= PRUICCSS_INSTANCE_ONE) && (instance <= PRUICCSS_INSTANCE_MAX)) |
74 | { | 74 | { |
75 | if(PRUICCSS_PRU0 == pruNum) | 75 | switch (pruNum) { |
76 | { | 76 | case PRUICCSS_PRU0: baseaddr = hwAttrs->prussPru0CtrlRegBase; |
77 | baseaddr = hwAttrs->prussPru0CtrlRegBase; | 77 | break; |
78 | } | 78 | case PRUICCSS_PRU1: baseaddr = hwAttrs->prussPru1CtrlRegBase; |
79 | else if(PRUICCSS_PRU1 == pruNum) | 79 | break; |
80 | { | 80 | case PRUICCSS_RTU0: baseaddr = hwAttrs->prussRtu0CtrlRegBase; |
81 | baseaddr = hwAttrs->prussPru1CtrlRegBase; | 81 | break; |
82 | } | 82 | case PRUICCSS_RTU1: baseaddr = hwAttrs->prussRtu1CtrlRegBase; |
83 | else if(PRUICCSS_RTU0 == pruNum) | 83 | break; |
84 | { | ||
85 | baseaddr = hwAttrs->prussRtu0CtrlRegBase; | ||
86 | } | ||
87 | else if(PRUICCSS_RTU1 == pruNum) | ||
88 | { | ||
89 | baseaddr = hwAttrs->prussRtu1CtrlRegBase; | ||
90 | } | ||
91 | else | ||
92 | { | ||
93 | baseaddr = 0; | ||
94 | } | 84 | } |
95 | } | 85 | } |
96 | else | ||
97 | { | ||
98 | baseaddr = 0; | ||
99 | } | ||
100 | |||
101 | return baseaddr; | 86 | return baseaddr; |
102 | } | 87 | } |
103 | 88 | ||
@@ -180,26 +165,16 @@ int32_t PRUICSS_pruReset(PRUICSS_Handle handle, uint8_t pruNum) | |||
180 | uintptr_t baseaddr; | 165 | uintptr_t baseaddr; |
181 | PRUICSS_V1_Object *object; | 166 | PRUICSS_V1_Object *object; |
182 | PRUICSS_HwAttrs const *hwAttrs; | 167 | PRUICSS_HwAttrs const *hwAttrs; |
183 | int32_t ret_val = PRUICSS_RETURN_SUCCESS; | 168 | int32_t ret_val = PRUICSS_RETURN_FAILURE; |
184 | 169 | ||
185 | object = (PRUICSS_V1_Object *)handle->object; | 170 | object = (PRUICSS_V1_Object *)handle->object; |
186 | hwAttrs = (PRUICSS_HwAttrs const *)handle->hwAttrs; | 171 | hwAttrs = (PRUICSS_HwAttrs const *)handle->hwAttrs; |
187 | 172 | ||
188 | if(pruNum >= PRUICSS_MAX_PRU) | 173 | if(pruNum < PRUICSS_MAX_PRU) { |
189 | { | ||
190 | ret_val = PRUICSS_RETURN_FAILURE; | ||
191 | } | ||
192 | else | ||
193 | { | ||
194 | baseaddr = pruicss_get_ctrl_addr (hwAttrs, object->instance, pruNum); | 174 | baseaddr = pruicss_get_ctrl_addr (hwAttrs, object->instance, pruNum); |
195 | if(baseaddr != 0) | 175 | if(baseaddr != 0) { |
196 | { | 176 | HW_WR_REG32((baseaddr) + CSL_ICSSPRUCTRL_CONTROL, 0); |
197 | HW_WR_FIELD32((baseaddr), CSL_ICSSPRUCTRL_CONTROL_ENABLE, CSL_ICSSPRUCTRL_CONTROL_ENABLE_RESETVAL); | 177 | ret_val = PRUICSS_RETURN_SUCCESS; |
198 | HW_WR_FIELD32((baseaddr), CSL_ICSSPRUCTRL_CONTROL_SOFT_RST_N, PRUICSS_PRU_SOFT_RESET_VAL); | ||
199 | } | ||
200 | else | ||
201 | { | ||
202 | ret_val = PRUICSS_RETURN_FAILURE; | ||
203 | } | 178 | } |
204 | } | 179 | } |
205 | return ret_val; | 180 | return ret_val; |
@@ -212,31 +187,21 @@ int32_t PRUICSS_pruReset(PRUICSS_Handle handle, uint8_t pruNum) | |||
212 | * | 187 | * |
213 | * @return 0 in case of successful disable, -1 otherwise. | 188 | * @return 0 in case of successful disable, -1 otherwise. |
214 | **/ | 189 | **/ |
215 | int32_t PRUICSS_pruDisable(PRUICSS_Handle handle, uint8_t pruNum) | 190 | int32_t PRUICSS_pruDisable(PRUICSS_Handle handle, uint8_t pruNum) |
216 | { | 191 | { |
217 | uintptr_t baseaddr = 0; | 192 | uintptr_t baseaddr = 0; |
218 | PRUICSS_V1_Object *object; | 193 | PRUICSS_V1_Object *object; |
219 | PRUICSS_HwAttrs const *hwAttrs; | 194 | PRUICSS_HwAttrs const *hwAttrs; |
220 | int32_t ret_val = PRUICSS_RETURN_SUCCESS; | 195 | int32_t ret_val = PRUICSS_RETURN_FAILURE; |
221 | 196 | ||
222 | object = (PRUICSS_V1_Object *)handle->object; | 197 | object = (PRUICSS_V1_Object *)handle->object; |
223 | hwAttrs = (PRUICSS_HwAttrs const *)handle->hwAttrs; | 198 | hwAttrs = (PRUICSS_HwAttrs const *)handle->hwAttrs; |
224 | 199 | ||
225 | if(pruNum >= PRUICSS_MAX_PRU) | 200 | if(pruNum < PRUICSS_MAX_PRU) { |
226 | { | ||
227 | ret_val = PRUICSS_RETURN_FAILURE; | ||
228 | } | ||
229 | else | ||
230 | { | ||
231 | baseaddr = pruicss_get_ctrl_addr (hwAttrs, object->instance, pruNum); | 201 | baseaddr = pruicss_get_ctrl_addr (hwAttrs, object->instance, pruNum); |
232 | 202 | if(baseaddr != 0) { | |
233 | if(baseaddr != 0) | ||
234 | { | ||
235 | HW_WR_FIELD32((baseaddr), CSL_ICSSPRUCTRL_CONTROL_ENABLE, CSL_ICSSPRUCTRL_CONTROL_ENABLE_RESETVAL); | 203 | HW_WR_FIELD32((baseaddr), CSL_ICSSPRUCTRL_CONTROL_ENABLE, CSL_ICSSPRUCTRL_CONTROL_ENABLE_RESETVAL); |
236 | } | 204 | ret_val = PRUICSS_RETURN_SUCCESS; |
237 | else | ||
238 | { | ||
239 | ret_val = PRUICSS_RETURN_FAILURE; | ||
240 | } | 205 | } |
241 | } | 206 | } |
242 | return ret_val; | 207 | return ret_val; |
@@ -254,25 +219,16 @@ int32_t PRUICSS_pruEnable(PRUICSS_Handle handle,uint8_t pruNum) | |||
254 | uintptr_t baseaddr; | 219 | uintptr_t baseaddr; |
255 | PRUICSS_V1_Object *object; | 220 | PRUICSS_V1_Object *object; |
256 | PRUICSS_HwAttrs const *hwAttrs; | 221 | PRUICSS_HwAttrs const *hwAttrs; |
257 | int32_t ret_val = PRUICSS_RETURN_SUCCESS; | 222 | int32_t ret_val = PRUICSS_RETURN_FAILURE; |
258 | 223 | ||
259 | object = (PRUICSS_V1_Object *)handle->object; | 224 | object = (PRUICSS_V1_Object *)handle->object; |
260 | hwAttrs = (PRUICSS_HwAttrs const *)handle->hwAttrs; | 225 | hwAttrs = (PRUICSS_HwAttrs const *)handle->hwAttrs; |
261 | 226 | ||
262 | if(pruNum >= PRUICSS_MAX_PRU) | 227 | if(pruNum < PRUICSS_MAX_PRU) { |
263 | { | ||
264 | ret_val = PRUICSS_RETURN_FAILURE; | ||
265 | } | ||
266 | else | ||
267 | { | ||
268 | baseaddr = pruicss_get_ctrl_addr (hwAttrs, object->instance, pruNum); | 228 | baseaddr = pruicss_get_ctrl_addr (hwAttrs, object->instance, pruNum); |
269 | if(baseaddr != 0) | 229 | if(baseaddr != 0) { |
270 | { | ||
271 | HW_WR_FIELD32((baseaddr), CSL_ICSSPRUCTRL_CONTROL_ENABLE, CSL_ICSSPRUCTRL_CONTROL_ENABLE_MAX); | 230 | HW_WR_FIELD32((baseaddr), CSL_ICSSPRUCTRL_CONTROL_ENABLE, CSL_ICSSPRUCTRL_CONTROL_ENABLE_MAX); |
272 | } | 231 | ret_val = PRUICSS_RETURN_SUCCESS; |
273 | else | ||
274 | { | ||
275 | ret_val = PRUICSS_RETURN_FAILURE; | ||
276 | } | 232 | } |
277 | } | 233 | } |
278 | return ret_val; | 234 | return ret_val; |